(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rubber wheels with excellent drivability.
[Features]
·It has good cushioning properties and exhibits stable running performance even on slightly bumpy road surfaces.
[Applications]
·Wheels for casters used in various transport carts, special pallets for transporting parts, various factory equipment, etc.
Wheel Type | Outer Ring + Wheel | Tire Material | Rubber | Wheel Outer Dia.(Ø) | 75 |
---|---|---|---|---|---|
Width of Wheel(mm) | 32 | Hole Diameter(Ø) | 10 | Width of Hub(mm) | 36 |
Bearing | Available |
Please check the type/dimensions/specifications of the part VA-75 in the Wheel VA Series series.
How can we improve?
How can we improve?