(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ductile iron valves can be used as valves for high pressure gas equipment.
Part Number |
---|
20SNB-20A |
20SNB-25A |
20SNB-40A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Tube Flange Nominal | Control Side, Tube Flange Nominal |
---|---|---|---|---|---|---|---|
฿ 3,913.99 | DAKUTAIRU VALVE | 1 Piece(s) | 5 Day(s) | 3/4B(20A) | 3/4B(20A) | ||
฿ 5,191.12 | DAKUTAIRU VALVE | 1 Piece(s) | 5 Day(s) | 1B(25A) | 1B(25A) | ||
฿ 7,505.92 | DAKUTAIRU VALVE | 1 Piece(s) | 5 Day(s) | 1 1/2B(40A) | 1 1/2B(40A) |
Loading...
Type | Lift type | Applicable Fluid | Water / Air / Oil / Gas | Nominal Pressure | 20K |
---|---|---|---|---|---|
Main Body | Ductile | Supply Side, Connection Type | Flange | Control Side, Connection Type | Flange |
Max. Operating Pressure(MPa) | 2.75 |
How can we improve?
How can we improve?