1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel General-Purpose 10K Screw-in Lift-Check Valve

Stainless Steel General-Purpose 10K Screw-in Lift-Check Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,318.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Problems often encountered in bronze and ductile iron, including insufficient strength and corrosion-resistance, are solved by development of a JIS B 2011 bronze valve.
· This stainless steel valve of flange and screw-in type is easy to use, has high-quality and a long lifespan. As a countermeasure for rusty tap-water, it is compliant with the Public Building Construction Standard Specification (Machinery and Equipment Construction Edition) and Standard SAS358 of the Japan Stainless Steel Association.

 
Part Number
UN-15ASALE
UN-20ASALE
UN-25A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 2,318.32

฿ 1,120.21

STAINLESS STEEL VALVE 1 Piece(s) Same day 1/2B(15A)1/2B(15A)

฿ 2,705.42

฿ 1,420.62

STAINLESS STEEL VALVE 1 Piece(s) Same day 3/4B(20A)3/4B(20A)

฿ 3,479.61

STAINLESS STEEL VALVE 1 Piece(s) Same day 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 10K
Main Body SCS13A Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 1.4