1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel VU Series (VU-75)

WHEELS

Wheel VU Series (VU-75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Urethane wheels for general-purpose casters.
[Features]
·It has excellent wear resistance and oil resistance, and has high mechanical strength while providing cushioning properties, so it can withstand a large amount of load.
·It has the advantage of minimizing contamination of the floor surface.
·Part number used: STM·SKM·SKM-T·UTM·UKM.
·wheel hardness: 92HS.
·Operating Temperature: -40 to +80°C .

Part Number
VU-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 727.84

WHEELS 1 Piece(s) 5 Day(s) 1075321035

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Bearing Available

Please check the type/dimensions/specifications of the part VU-75 in the Wheel VU Series series.

Products with similar specification

Part Number
VU-100
VU-130
VU-150
VU-200
VU-250
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 765.47

1 Piece(s) Same day 10100321242

฿ 1,312.28

1 Piece(s) Same day 10130382053

฿ 1,387.30

1 Piece(s) Same day 10150422056

฿ 1,876.99

1 Piece(s) Same day 10200422056

฿ 4,055.61

1 Piece(s) 7 Day(s) 10250452564