1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel VUH Series

WHEELS

Wheel VUH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,367.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Urethane wheels with excellent wear resistance and oil resistance.
[Features]
·It has high mechanical strength and excellent wear and oil resistance.
·Part number used: STH·SKH.
·wheel hardness: 95HS.
·Operating Temperature: -40 to +80 degrees.
[Applications]
·Wheels for casters used in high-load transport pallets, semiconductor manufacturing equipment, and various types of machinery.

Part Number
VUH-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,367.61

WHEELS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Wheel Outer Dia.(Ø) 100
Width of Wheel(mm) 50 Hole Diameter(Ø) 12 Width of Hub(mm) 57
Bearing Available

Please check the type/dimensions/specifications of the part VUH-100 in the Wheel VUH Series series.