1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel VM Series

WHEELS

Wheel VM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 368.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber wheels with excellent drivability.
[Features]
·It has good cushioning properties and exhibits stable running performance even on slightly bumpy road surfaces.
·wheel hardness: 90HS.
·Operating Temperature: -40 to +100 degrees.
[Applications]
·Caster wheels used for fixtures, furniture, wagons, medical equipment, various kitchen equipment, etc.

Part Number
VM-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 368.81

WHEELS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 125
Width of Wheel(mm) 31 Hole Diameter(Ø) 9.5 Width of Hub(mm) 42
Bearing None

Please check the type/dimensions/specifications of the part VM-125 in the Wheel VM Series series.