1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel NM Series

Wheel NM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Nylon wheels for general-purpose casters.
[Features]
·It has excellent wear resistance, chemical resistance, and oil resistance, and is the mainstream of resin wheels.
·Due to its high hardness, it is resistant to deformation due to compression set, but on the other hand, it tends to increase resistance when driving over uneven road surfaces.
·wheel hardness: R103 to R118.
·Operating Temperature: -10 to +120°C .

Part Number
NM-25
NM-40
NM-50
NM-75
NM-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 36.26

WHEELS 1 Piece(s) 7 Day(s) 102512414

฿ 53.61

WHEELS 1 Piece(s) 9 Day(s) 104018620

฿ 67.50

WHEELS 1 Piece(s) 5 Day(s) 105020623

฿ 131.58

WHEELS 1 Piece(s) 5 Day(s) 107525831

฿ 234.27

WHEELS 1 Piece(s) 5 Day(s) 1010025830

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Bearing None