1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheels NH Series

Wheels NH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 102.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nylon wheels with excellent water and oil resistance.
[Features]
·It has excellent water and oil resistance, and its high hardness makes it resistant to permanent deformation.
[Applications]
·Caster wheels used for fixtures, furniture, wagons, medical equipment, various kitchen equipment, etc.

Part Number
NH-50
NH-65
NH-100(9.5)
NH-100(12)
NH-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 102.93

WHEELS 1 Piece(s) 13 Day(s) 105025627

฿ 187.81

WHEELS 1 Piece(s) 7 Day(s) 1063299.533

฿ 410.99

WHEELS 1 Piece(s) 7 Day(s) 10100329.542

฿ 415.17

WHEELS 1 Piece(s) 5 Day(s) 10100321242

฿ 1,716.56

WHEELS 1 Piece(s) 7 Day(s) 10200452055

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Bearing None