1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel VS Series (VS-150)

WHEELS

Wheel VS Series (VS-150)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber wheels for general-purpose casters.
[Features]
·It is used in a wide range of applications both indoors and outdoors.
·Good cushioning properties ensure stable running performance even on slightly bumpy road surfaces.
·Part number used: STC (VS-100 only), SKC (VS-100 only), STM, SKM, SKM-T, SCP, SCJ, UTC, UKC
·wheel hardness: 65HS.
·Operating Temperature: -40 to +100°C .
·steel foil.
·Uses commercial bearings.

Part Number
VS-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 586.96

WHEELS 1 Piece(s) Same day 10150422055

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Bearing Available

Please check the type/dimensions/specifications of the part VS-150 in the Wheel VS Series series.

Products with similar specification

Part Number
VS-100
VS-130
VS-200
VS-250
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 597.68

1 Piece(s) Same day 10100321242

฿ 524.26

1 Piece(s) Same day 10130382052

฿ 877.78

1 Piece(s) Same day 10200452055

฿ 1,661.65

1 Piece(s) 7 Day(s) 10250502564