1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel RL Series (RL-65)

WHEELS

Wheel RL Series (RL-65)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber wheels with excellent drivability.
[Features]
·It has good cushioning properties and exhibits stable running performance even on slightly bumpy road surfaces.
·Part number used: SU-TEL, SU-KEL, SU-SEL, TEL, KEL, SEL, GEL, SU-SM.
·Part number used: TM, KM, SM, GM, 10 series.
·wheel hardness: 85HS.
·Operating Temperature: -40 to +80 degrees.
[Applications]
·It has good cushioning properties and can be used on slightly uneven road surfaces.

Part Number
RL-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 116.57

WHEELS 1 Piece(s) 7 Day(s) 106520623

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Rubber Bearing None

Please check the type/dimensions/specifications of the part RL-65 in the Wheel RL Series series.

Products with similar specification

Part Number
RL-100
RL-125
RL-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

฿ 248.74

1 Piece(s) 5 Day(s) 1010025831

฿ 365.28

1 Piece(s) 5 Day(s) 1012525831

฿ 132.64

1 Piece(s) 7 Day(s) 107520623