1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wheel NBN Series

WHEELS

Wheel NBN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 626.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nylon wheels with excellent water and oil resistance.
[Features]
·It has excellent water and oil resistance, and its high hardness makes it resistant to permanent deformation.
[Applications]
·Various transportation carts, mesh pallets, special pallets for parts transportation, etc.
·Wheels for casters used in various factory equipment.

Part Number
NBN-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 626.87

WHEELS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Wheel Outer Dia.(Ø) 125
Width of Wheel(mm) 38 Hole Diameter(Ø) 12 Width of Hub(mm) 55
Bearing Available

Please check the type/dimensions/specifications of the part NBN-125 in the Wheel NBN Series series.