(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Monomer cast nylon wheel with high mechanical strength.
[Features]
·Monomer casting nylon wheel of stainless steel type.
·It has high mechanical strength and excellent impact resistance, oil resistance, and abrasion resistance.
·Cold-resistant grease is used, making it excellent for use at low temperatures.
·Since stainless steel is used for the bearings, it is difficult to rust.
[Applications]
·Wheels for casters used in conveying equipment such as food machinery, kitchen equipment, chemical and pharmaceutical machinery, wagons, dolly carts, etc.
Part Number |
---|
MSC-100 |
MSC-125 |
MSC-150 |
MSC-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Width of Hub (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,355.23 | WHEELS | 1 Piece(s) | 7 Day(s) | 10 | 100 | 34 | 12 | 45 | ||
฿ 3,002.71 | WHEELS | 1 Piece(s) | 7 Day(s) | 10 | 125 | 42 | 12 | 56 | ||
฿ 3,317.42 | WHEELS | 1 Piece(s) | 7 Day(s) | 10 | 150 | 44 | 12 | 56 | ||
฿ 4,378.84 | WHEELS | 1 Piece(s) | 11 Day(s) | 10 | 200 | 45 | 20 | 56 |
Loading...
Wheel Type | Integrated | Tire Material | Monomer Casting Nylon | Bearing | Available |
---|
How can we improve?
How can we improve?