1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel CNC Series

Wheel CNC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 362.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Rubber wheels with excellent drivability.
[Features]
·It has good cushioning properties and exhibits stable running performance even on slightly bumpy road surfaces.
·Part number used: STC·SKC·SKC-T·SSC·SPC·UTC·UKC.
·wheel hardness: 65HS.
·Operating Temperature: -40 to +100 degrees.
[Applications]
·Wheels for casters used in various transport carts, mesh pallets, and special parts transport pallets.
·Wheels for casters used in various factory equipment, wagons, various kitchen equipment, etc.

Part Number
CNC-125
CNC-125グレー
CNC-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)

฿ 362.68

WHEELS 1 Piece(s) 5 Day(s) 10[Rubber] Rubber12538

฿ 397.66

WHEELS 1 Piece(s) 7 Day(s) 10[Rubber] Rubber Gray12538

฿ 502.54

WHEELS 1 Piece(s) 5 Day(s) 10[Rubber] Rubber15040

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Hole Diameter(Ø) 12 Width of Hub(mm) 55
Bearing None