1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel CBC Series

Wheel CBC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 495.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber wheels for general-purpose casters.
[Features]
·It is used in a wide range of applications both indoors and outdoors.
·Good cushioning properties ensure stable running performance even on slightly bumpy road surfaces.
·Wheel hardness is 65HS.
·The operating temperature is -40 to +100°C.
[Applications]
·Ideal as a caster wheel.

Part Number
CBC-125
CBC-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)

฿ 495.45

WHEELS 1 Piece(s) 5 Day(s) 1012538

฿ 670.17

WHEELS 1 Piece(s) 5 Day(s) 1015040

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Hole Diameter(Ø) 12
Width of Hub(mm) 55 Bearing Available