1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel-Type Nylon, Rubber Wheel

Wheel-Type Nylon, Rubber Wheel
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 104.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A widely used wheel.
[Features]
· Low cost with outstanding water-resistance.
· By placing a bearing, the rotation of the wheel becomes smooth.
· Since it is elastic, it excels by its smooth running performance even on rough surfaces.
[Applications]
· Multi-purpose wheels in the market.
· Ideal for platform trucks, etc.

Part Number
AL-75NR-B
AL-75NRB-B
AL-100NR-B
AL-100NRB-B
NR-100(42)
NR-100(43)
NR-100フカミゾリョウボスB
NR-130(55)
NR-130(56)
NR-130(カバーツキ)
NR-130フカミゾリョウボスB
NR-150(55)
NR-150(56)
NR-150(カバーツキ)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Bearing Allowable Load
(daN)

฿ 104.05

CASTER 1 Piece(s) Available 10 Day(s) 75278.230None60

฿ 140.33

CASTER 1 Piece(s) Available 3 Day(s) 75278.232Available70

฿ 173.31

CASTER 1 Piece(s) 3 Day(s) 100278.230None60

฿ 224.10

CASTER 1 Piece(s) 3 Day(s) 100278.232Available70

฿ 234.31

CASTER 1 Piece(s) Available 10 Day(s) 100321242Available100

฿ 234.31

CASTER 1 Piece(s) Available 10 Day(s) 100321243Available100

฿ 234.31

CASTER 1 Piece(s) Available 10 Day(s) 100321243Available100

฿ 335.71

CASTER 1 Piece(s) Available 10 Day(s) 130401255Available180

฿ 335.71

CASTER 1 Piece(s) Available 10 Day(s) 130401256Available160

฿ 683.41

CASTER 1 Piece(s) Available 10 Day(s) 130401256Available180

฿ 335.71

CASTER 1 Piece(s) Available 10 Day(s) 130401256Available180

฿ 400.49

CASTER 1 Piece(s) Available 10 Day(s) 150401255Available200

฿ 400.49

CASTER 1 Piece(s) Available 10 Day(s) 150401256Available180

฿ 711.30

CASTER 1 Piece(s) Available 10 Day(s) 150401256Available200

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Material Nylon