1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricator (Modular type standard) L*000 series

Lubricator (Modular type standard) L*000 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Modular design. Oil drop adjustment knob with removal prevention. 360° confirmation of oil dripping situation. O-ring drop prevention. Integrated one touch connection and disconnection.

[Features]
· Modular design.
· Oil drop adjustment knob with removal prevention.
· Can confirm the oil dripping situation in 360°.
· Has O-ring drop prevention.
· Integrated one touch connection/disconnection

Part Number
L1000-[6,​8]-W
L1000-[6,​8]-W-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8]-W-C
L1000-[6,​8]-W-C-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8]-W-CX1
L1000-[6,​8]-W-CX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8]-W-CZ
L1000-[6,​8]-W-CZ-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8]-W-CZX1
L1000-[6,​8]-W-CZX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8]-W-X1
L1000-[6,​8]-W-X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8]-W-Z
L1000-[6,​8]-W-Z-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8]-W-ZX1
L1000-[6,​8]-W-ZX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8][G,​N]-W
L1000-[6,​8][G,​N]-W-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8][G,​N]-W-C
L1000-[6,​8][G,​N]-W-C-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8][G,​N]-W-CX1
L1000-[6,​8][G,​N]-W-CX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8][G,​N]-W-CZ
L1000-[6,​8][G,​N]-W-CZ-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8][G,​N]-W-CZX1
L1000-[6,​8][G,​N]-W-CZX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8][G,​N]-W-X1
L1000-[6,​8][G,​N]-W-X1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8][G,​N]-W-Z
L1000-[6,​8][G,​N]-W-Z-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L1000-[6,​8][G,​N]-W-ZX1
L1000-[6,​8][G,​N]-W-ZX1-[A6GW,​A6NW,​A6W,​A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W]
L3000-[8,​10]-W
L3000-[8,​10]-W-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-[C,​LL]
L3000-[8,​10]-W-[C,​LL]-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-[C,​LL]M1
L3000-[8,​10]-W-[C,​LL]M1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-[C,​LL]M1X1
L3000-[8,​10]-W-[C,​LL]M1X1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-[C,​LL]M
L3000-[8,​10]-W-[C,​LL]M-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-[C,​LL]MX1
L3000-[8,​10]-W-[C,​LL]MX1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-[C,​LL]X1
L3000-[8,​10]-W-[C,​LL]X1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-[C,​LL]Z
L3000-[8,​10]-W-[C,​LL]Z-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-[C,​LL]ZX1
L3000-[8,​10]-W-[C,​LL]ZX1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-M1
L3000-[8,​10]-W-M1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-M1X1
L3000-[8,​10]-W-M1X1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-M
L3000-[8,​10]-W-M-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-MX1
L3000-[8,​10]-W-MX1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-X1
L3000-[8,​10]-W-X1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-Z
L3000-[8,​10]-W-Z-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10]-W-ZX1
L3000-[8,​10]-W-ZX1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W
L3000-[8,​10][G,​N]-W-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-[C,​LL]
L3000-[8,​10][G,​N]-W-[C,​LL]-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-[C,​LL]M1
L3000-[8,​10][G,​N]-W-[C,​LL]M1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-[C,​LL]M1X1
L3000-[8,​10][G,​N]-W-[C,​LL]M1X1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-[C,​LL]M
L3000-[8,​10][G,​N]-W-[C,​LL]M-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-[C,​LL]MX1
L3000-[8,​10][G,​N]-W-[C,​LL]MX1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-[C,​LL]X1
L3000-[8,​10][G,​N]-W-[C,​LL]X1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-[C,​LL]Z
L3000-[8,​10][G,​N]-W-[C,​LL]Z-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-[C,​LL]ZX1
L3000-[8,​10][G,​N]-W-[C,​LL]ZX1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-M1
L3000-[8,​10][G,​N]-W-M1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-M1X1
L3000-[8,​10][G,​N]-W-M1X1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-M
L3000-[8,​10][G,​N]-W-M-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
L3000-[8,​10][G,​N]-W-MX1
L3000-[8,​10][G,​N]-W-MX1-[A8GW,​A8NW,​A8W,​A10GW,​A10NW,​A10W,​A15GW,​A15NW,​A15W]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Drain Exhaust Bowl Material Min. Dripping Flow Rate
(l/min)
Flow Direction Bowl material details Piping Adapter Set Type

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4NoResin0.015Rightward directionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4NoResin0.015Rightward directionPolycarbonateG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4Manual CockResin0.015Rightward directionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4Manual CockResin0.015Rightward directionPolycarbonateG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4Manual CockResin0.015Left DirectionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4Manual CockResin0.015Left DirectionPolycarbonateG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4Manual CockResin0.015Rightward directionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4Manual CockResin0.015Rightward directionNylonG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4Manual CockResin0.015Left DirectionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4Manual CockResin0.015Left DirectionNylonG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4NoResin0.015Left DirectionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4NoResin0.015Left DirectionPolycarbonateG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4NoResin0.015Rightward directionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4NoResin0.015Rightward directionNylonG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4NoResin0.015Left DirectionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20Rc1/8 / 1/4NoResin0.015Left DirectionNylonG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4NoResin0.015Rightward directionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4NoResin0.015Rightward directionPolycarbonateG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4Manual CockResin0.015Rightward directionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4Manual CockResin0.015Rightward directionPolycarbonateG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4Manual CockResin0.015Left DirectionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4Manual CockResin0.015Left DirectionPolycarbonateG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4Manual CockResin0.015Rightward directionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4Manual CockResin0.015Rightward directionNylonG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4Manual CockResin0.015Left DirectionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4Manual CockResin0.015Left DirectionNylonG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4NoResin0.015Left DirectionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4NoResin0.015Left DirectionPolycarbonateG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4NoResin0.015Rightward directionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4NoResin0.015Rightward directionNylonG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4NoResin0.015Left DirectionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 20NPT / G1/8 / 1/4NoResin0.015Left DirectionNylonG1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Rightward directionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Rightward directionPolycarbonateG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionPolycarbonateG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionMetal, with ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionMetal, with ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionMetal, with ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionMetal, with ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionMetal, without ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionMetal, without ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionMetal, without ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionMetal, without ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionPolycarbonateG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionNylonG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionNylonG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Rightward directionMetal, with ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Rightward directionMetal, with ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Left DirectionMetal, with ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Left DirectionMetal, with ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Rightward directionMetal, without ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Rightward directionMetal, without ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Left DirectionMetal, without ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Left DirectionMetal, without ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Left DirectionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Left DirectionPolycarbonateG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Rightward directionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Rightward directionNylonG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Left DirectionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85Rc1/4 / 3/8NoResin0.03Left DirectionNylonG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Rightward directionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Rightward directionPolycarbonateG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionPolycarbonateG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionMetal, with ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionMetal, with ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionMetal, with ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionMetal, with ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionMetal, without ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionMetal, without ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionMetal, without ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionMetal, without ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionPolycarbonateNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionPolycarbonateG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Rightward directionNylonG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionNylonNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8Manual Cock / Float switchResin0.03Left DirectionNylonG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Rightward directionMetal, with ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Rightward directionMetal, with ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Left DirectionMetal, with ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Left DirectionMetal, with ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Rightward directionMetal, without ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Rightward directionMetal, without ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Left DirectionMetal, without ManualNAWhite

-

F.R.L UNIT 1 Piece(s) 13 Day(s) 85NPT / G1/4 / 3/8NoResin0.03Left DirectionMetal, without ManualG1/2 / NPT1/2 / Rc1/2 / G1/4 / NPT1/4 / Rc1/4 / G3/8 / NPT3/8 / Rc3/8White

Loading...

Basic Information

Operating Temperature Range(°C) 5::60