1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Valve Lever Type 2, 3 Port (250V-2)

SPECIAL TYPE VALVE

Manual Valve Lever Type 2, 3 Port (250V-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A manual valve that operates reliably, has a configuration with few failures and is compact as well as lightweight.
[Features]
· Enables quick and sharp switching peculiar to diaphragm type and the valve seat is also reliable.
· No risk of sticking even after being left unused for a long time.
· No sliding parts therefore lubrication is not required. No problems due to inadequate lubrication.
· The structure ensures operations without a hitch in any mounting direction.
· An original, compact design with a light aluminum alloy body.
· Operation of double-acting air cylinders and air chucks (in the neutral position, the air cylinder and air chuck are in free condition and can be operated manually).
· Comes with vacuum valve. Self-retaining with the lever pushed down.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.

 
Part Number
250V-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Plumbing Thread Nominal Exhaust Method

฿ 2,790.94

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) 2-Port1/4-

Loading...

  1. 1

Basic Information

Main Body Shape Block vertical-type Number of Positions and Valve Function Common to 2-position Normally Closed, Open Switching Operation Manual Lever
Pipe Port Type Rc(R) Plumbing Type and Direction Direct side Effective Sectional Area(mm2) 15
Mounting Method Bottom Color of the operation part Black Options of Holding Mechanism No

Please check the type/dimensions/specifications of the part 250V-2 in the Manual Valve Lever Type 2, 3 Port series.

Products with similar specification

Part Number
2503V
2503V-2
250V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Plumbing Thread Nominal Exhaust Method

฿ 2,798.68

1 Piece(s) 3 Day(s) 3-Port3/8Independent Exhaust

฿ 2,784.11

1 Piece(s) 11 Day(s) 2-Port3/8-

฿ 2,531.93

1 Piece(s) Same day 3-Port1/4Independent Exhaust