1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Valves 400HV Series (400HV-03)

AIR SYSTEM AUXILIARY EQUIPMENT

Hand Valves 400HV Series (400HV-03)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hand valve ideal for switching air cylinders.
[Features]
· A slide valve structure with a manually switchable 4-port valve.
· Reliable switch by means of a rotary system (swing lever).
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.

 
Part Number
400HV-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal

฿ 3,515.39

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s) [3/8] 3/8

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 4-Port Number of Positions and Valve Function 3 Position Closed Center
Switching Operation Manual Lever Pipe Port Type Rc(R) Plumbing Type and Direction Direct side
Effective Sectional Area(mm2) 26 Effective Sectional Area【classification】(mm2) ~30 How to Mount Bottom
Exhaust Method Independent Exhaust Color of the operation part Black Options of Holding Mechanism No

Please check the type/dimensions/specifications of the part 400HV-03 in the Hand Valves 400HV Series series.

Products with similar specification

Part Number
400HV-02
400HV-04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlumbing Thread Nominal

฿ 3,515.28

1 Piece(s) 3 Day(s) [1/4] 1/4

฿ 3,517.91

1 Piece(s) 3 Day(s) [1/2] 1/2