(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A belt heater ideal for use at low to mid temperature ranges.
[Features]
· One side is flat, providing a uniform heating surface with excellent heating characteristics.
· It is soft, flexible and a wide range of products, from low watts (W/m) to high watts (W/m) is available.
[Applications]
· A product developed for heating and heat retention in low to medium temperature ranges.
· As it is soft and flexible, it is ideal for keeping warm when wrapped around piping.
Please check the type/dimensions/specifications of the part SBH15 in the silicone belt heater series.
Part Number |
---|
SBH115 |
SBH125 |
SBH150 |
SBH215 |
SBH225 |
SBH25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rated Voltage (Range) (V) | Rated Capacity (Range) (W) | Electric Power (W) |
---|---|---|---|---|---|---|---|
฿ 3,044.16 | 1 Piece(s) | 3 Day(s) | 100 | 150~250 | 150 | ||
฿ 3,421.88 | 1 Piece(s) | 3 Day(s) | 100 | 150~250 | 250 | ||
฿ 6,206.91 | 1 Piece(s) | 3 Day(s) | 100 | 300~560 | 500 | ||
฿ 2,984.47 | 1 Piece(s) | 3 Day(s) | 200/100 | 150~250 | 150/37.5 | ||
฿ 3,491.83 | 1 Piece(s) | 3 Day(s) | 200/100 | 150~250 | 250/62.5 | ||
฿ 2,375.50 | 1 Piece(s) | 3 Day(s) | 200/100 | ~135 | 50/12.5 |
How can we improve?
How can we improve?