1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical valve ball cam shape (250B)

SPECIAL TYPE VALVE

Mechanical valve ball cam shape (250B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Operates reliably, simple configuration with few failures, compact and lightweight. Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
250B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Plumbing Thread Nominal Exhaust Method

฿ 2,551.07

SPECIAL TYPE VALVE 1 Piece(s) 11 Day(s) 3-Port1/4Independent Exhaust

Loading...

  1. 1

Basic Information

Main Body Shape Block vertical-type Number of Positions and Valve Function 2-position Normally Closed Switching Operation The shape of ball cam
Pipe Port Type Rc(R) Plumbing Type and Direction Direct bottom Effective Sectional Area(mm2) 15
Mounting Method Bottom Color of the operation part Silver Lock Nut Option For Panel Mounting No
Options of Holding Mechanism No

Please check the type/dimensions/specifications of the part 250B in the Mechanical valve ball cam shape series.

Products with similar specification

Part Number
2503B
2503B-2
250B-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Plumbing Thread Nominal Exhaust Method

฿ 2,558.82

1 Piece(s) 11 Day(s) 3-Port3/8Independent Exhaust

฿ 2,558.82

1 Piece(s) 11 Day(s) 2-Port3/8-

฿ 2,551.07

1 Piece(s) 11 Day(s) 2-Port1/4-