(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact type clamp lever. Turning radius of 30 mm. Space-saving.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Mounting Section Diameter M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 447.27 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 12 | 5500 | RD (Red) | ||
฿ 464.43 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 12 | 5500 | SG(Silver Gray) | ||
฿ 444.18 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 16 | 5500 | BK (Matte black) | ||
฿ 464.43 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 16 | 5500 | OR(Orange) | ||
฿ 447.27 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 16 | 5500 | RD (Red) | ||
฿ 464.43 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 16 | 5500 | SG(Silver Gray) | ||
฿ 445.39 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 20 | 5500 | BK (Matte black) | ||
฿ 464.43 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 20 | 5500 | OR(Orange) | ||
฿ 455.36 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 20 | 5500 | RD (Red) | ||
฿ 464.43 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 20 | 5500 | SG(Silver Gray) | ||
฿ 464.43 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 25 | 5500 | BK (Matte black) | ||
฿ 464.43 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 25 | 5500 | OR(Orange) | ||
฿ 447.27 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 25 | 5500 | RD (Red) | ||
฿ 464.43 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 25 | 5500 | SG(Silver Gray) | ||
฿ 446.07 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 32 | 5500 | BK (Matte black) | ||
฿ 453.00 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 32 | 5500 | OR(Orange) | ||
฿ 447.27 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 32 | 5500 | RD (Red) | ||
฿ 443.87 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 32 | 5500 | SG(Silver Gray) | ||
฿ 473.50 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 40 | 5500 | BK (Matte black) | ||
฿ 473.50 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 40 | 5500 | OR(Orange) | ||
฿ 465.41 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 40 | 5500 | RD (Red) | ||
฿ 473.50 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 40 | 5500 | SG(Silver Gray) | ||
฿ 473.50 | CLAMP LEVERS | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 6 | 50 | 5500 | BK (Matte black) | ||
฿ 465.41 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 50 | 5500 | OR(Orange) | ||
฿ 465.41 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 50 | 5500 | RD (Red) | ||
฿ 465.41 | CLAMP LEVERS | 1 Piece(s) | 8 Day(s) | 10 | Male thread | 6 | 50 | 5500 | SG(Silver Gray) |
Loading...
Application | Clamp | Type, Clamp | Clamp Lever | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L-Shaped | L-Shaped Clamp Lever Shape | Set Screw Type | Rotating Radius R(mm) | 30 |
Main Body Material | Zinc Die-Casting | Main Body, Surface Treatment | Powder Paint | Mounting Section, Material | SUS303 |
Mounting Section, Surface Treatment | No | Gap Adjustment Screw | No |
How can we improve?
How can we improve?