(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat resistant. Operating temperature range -20°C to 200°C. Clean. Large allowable misalignment.
[Features]
· Oldham type flexible coupling.
· Clean washed and clean packaged.
· Can be used in FPD manufacturing equipment and other environments that require heat and chemical resistance or in clean rooms.
· Vespel SPC5000 is used for the spacer.
· Excellent heat and chemical resistance, and very little outgas at high temperatures.
· Allows eccentricity and declination due to slipping of hub and spacer.
· The axis load generated by misalignment is small, reducing the load on the axis.
[Application]
· For FPD manufacturing equipment/semiconductor manufacturing equipment, etc.
Part Number |
---|
MOHS-32C-10-KT-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,416.90 | OLDHAM TYPE FLEXIBLE COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 10 | 14 | 31.7 | 33.3 | Standard / Stepping Motor | 1.01~3.00 | Vibration Absorption / Heat Resistant / Clean circumstance / Vacuum Environment | Angular Misalignment / Eccentricity / Axial Misalignment | 1001~2000 | [Stainless Steel] SUS303 | 2.2 | 2 | 2 | Coupling body | 1.1~3.0 | 900 | Vespel | -20~200 | 1.6×10-5 | Clamping Type | Standard Shaft Bore | D1 Hole |
Loading...
Type | Oldham Type |
---|
Please check the type/dimensions/specifications of the part MOHS-32C-10-KT-14 in the MOHS-C Clean, Vacuum, Heat-Resistance Support Coupling - Oldham Type (Vespel) - Clamping Type series.
Part Number |
---|
MOHS-19C-7-BT-8 |
MOHS-19Cスペーサ |
MOHS-26C-10-KT-10 |
MOHS-32C-10-KT-14-KT |
MOHS-32C-11-12-KT |
MOHS-32C-11-13-BT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Application | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Product Category | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Operating Temperature Range (°C) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,558.19 | 1 Piece(s) | 8 Day(s) | 10 | 7 | 8 | 19 | 22.1 | Stepping Motor / Standard | 0.05~1.00 | Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity / Axial Misalignment | 1001~2000 | [Stainless Steel] SUS303 | 0.4 | 2 | 1.3 | Coupling body | 1.1~3.0 | 900 | Vespel | -20~200 | 1.4×10-6 | Clamping Type | Additional Work Shaft Hole | NA | ||
฿ 6,344.22 | 1 Piece(s) | 7 Day(s) | 10 | - | - | 19 | - | - | - | - | - | - | - | - | - | - | [Maintenance Components] Spacer | - | - | - | - | - | - | - | - | ||
฿ 13,074.57 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 10 | 25.4 | 27.2 | Stepping Motor / Standard | 1.01~3.00 | Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity / Axial Misalignment | 1001~2000 | [Stainless Steel] SUS303 | 1.2 | 2 | 1.5 | Coupling body | 1.1~3.0 | 900 | Vespel | -20~200 | 5.5×10-6 | Clamping Type | Standard Shaft Bore | D1 Hole | ||
฿ 20,813.76 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 14 | 31.7 | 33.3 | Stepping Motor / Standard | 1.01~3.00 | Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity / Axial Misalignment | 1001~2000 | [Stainless Steel] SUS303 | 2.2 | 2 | 2 | Coupling body | 1.1~3.0 | 900 | Vespel | -20~200 | 1.6×10-5 | Clamping Type | Standard Shaft Bore | Both Sides | ||
฿ 19,416.90 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 12 | 31.7 | 33.3 | Stepping Motor / Standard | 1.01~3.00 | Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity / Axial Misalignment | 1001~2000 | [Stainless Steel] SUS303 | 2.2 | 2 | 2 | Coupling body | 1.1~3.0 | 900 | Vespel | -20~200 | 1.6×10-5 | Clamping Type | Standard Shaft Bore | D2 Hole | ||
฿ 19,416.90 | 1 Piece(s) | 8 Day(s) | 10 | 11 | 13 | 31.7 | 33.3 | Stepping Motor / Standard | 1.01~3.00 | Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum Environment | Angular Misalignment / Eccentricity / Axial Misalignment | 1001~2000 | [Stainless Steel] SUS303 | 2.2 | 2 | 2 | Coupling body | 1.1~3.0 | 900 | Vespel | -20~200 | 1.6×10-5 | Clamping Type | Additional Work Shaft Hole | NA |
How can we improve?
How can we improve?