1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MOHS-C Clean, Vacuum, Heat-Resistance Support Coupling - Oldham Type (Vespel) - Clamping Type (Part Number)

OLDHAM TYPE FLEXIBLE COUPLING

MOHS-C Clean, Vacuum, Heat-Resistance Support Coupling - Oldham Type (Vespel) - Clamping Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,344.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Heat resistant. Operating temperature range -20°C to 200°C. Clean. Large allowable misalignment.
[Features]
· Oldham type flexible coupling.
· Clean washed and clean packaged.
· Can be used in FPD manufacturing equipment and other environments that require heat and chemical resistance or in clean rooms.
· Vespel SPC5000 is used for the spacer.
· Excellent heat and chemical resistance, and very little outgas at high temperatures.
· Allows eccentricity and declination due to slipping of hub and spacer.
· The axis load generated by misalignment is small, reducing the load on the axis.
[Application]
· For FPD manufacturing equipment/semiconductor manufacturing equipment, etc.

Part Number
MOHS-32C-9-BT-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 19,416.90

OLDHAM TYPE FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 1091231.733.3Standard / Stepping Motor1.01~3.00Vibration Absorption / Heat Resistant / Clean circumstance / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment1001~2000[Stainless Steel] SUS3032.222Coupling body1.1~3.0900Vespel-20~2001.6×10-5Clamping TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Oldham Type

Please check the type/dimensions/specifications of the part MOHS-32C-9-BT-12 in the MOHS-C Clean, Vacuum, Heat-Resistance Support Coupling - Oldham Type (Vespel) - Clamping Type series.

Frequently Asked Questions (FAQ)

Question: What kind of applications do I use the product for?
Answer: This is recommended when chemical resistance, insulation, and clean environments are required.
Question: Is there recommended tolerance for the insertion shaft?
Answer: The recommended tolerances for the applicable shaft diameter are h6 and h7.

Products with similar specification

Part Number
MOHS-19C-7-BT-8
MOHS-19Cスペーサ
MOHS-26C-10-KT-10
MOHS-32C-9-BT-12-KT
MOHS-32C-9-BT-13-BT
MOHS-32C-9-BT-13-BT-KT
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Application Allowable Torque Range
(N•m)
Features Allowable Misalignment Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Product Category Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 11,558.19

1 Piece(s) 8 Day(s) 10781922.1Stepping Motor / Standard0.05~1.00Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment1001~2000[Stainless Steel] SUS3030.421.3Coupling body1.1~3.0900Vespel-20~2001.4×10-6Clamping TypeAdditional Work Shaft HoleNA

฿ 6,344.22

1 Piece(s) 7 Day(s) 10--19----------[Maintenance Components] Spacer--------

฿ 13,074.57

1 Piece(s) 8 Day(s) 10101025.427.2Stepping Motor / Standard1.01~3.00Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment1001~2000[Stainless Steel] SUS3031.221.5Coupling body1.1~3.0900Vespel-20~2005.5×10-6Clamping TypeStandard Shaft BoreD1 Hole

฿ 20,813.76

1 Piece(s) 8 Day(s) 1091231.733.3Stepping Motor / Standard1.01~3.00Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment1001~2000[Stainless Steel] SUS3032.222Coupling body1.1~3.0900Vespel-20~2001.6×10-5Clamping TypeAdditional Work Shaft HoleD2 Hole

฿ 20,813.76

1 Piece(s) 8 Day(s) 1091331.733.3Stepping Motor / Standard1.01~3.00Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment1001~2000[Stainless Steel] SUS3032.222Coupling body1.1~3.0900Vespel-20~2001.6×10-5Clamping TypeAdditional Work Shaft HoleNA

฿ 22,210.63

1 Piece(s) 8 Day(s) 1091331.733.3Stepping Motor / Standard1.01~3.00Vibration Absorption / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment1001~2000[Stainless Steel] SUS3032.222Coupling body1.1~3.0900Vespel-20~2001.6×10-5Clamping TypeAdditional Work Shaft HoleD2 Hole