(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High damping capacity rubber type flexible coupling.
[Features]
·Vibration absorption, high gain support, high torque, backlash 0.
·Flexible coupling with a completely integrated structure in which the hubs on both sides are connected with high damping rubber.
·Suitable for control motors with high response performance, enabling highly accurate positioning and shortening of settling time.
·Effective in suppressing speed unevenness when driving a stepper motor.
·Suppresses residual vibration during positioning, contributing to productivity and quality improvements.
·Standard type: XGT-C, long type: XGL-C, short type: Standardized XGS-C.
·Low cost type single clamp: XGT-CS, set screw type: XGT is also standardized.
[Applications]
·For actuators / surface mounters / precision XY stages / rotary indexing tables, etc.
Part Number |
---|
XGT-30C-9-BT-14-BT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Product Category | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,076.52 | GUM TYPE FLEXIBLE COUPLING | 1 Piece(s) | 7 Day(s) | 10 | 9 | 14 | 30 | 36 | 5.01~10.00 | High torsional rigidity / High Torque / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 6.3 | 0.2 | Coupling body | 21000 | ±0.3 | 6.9×10-6 | Double clamp type | Additional Work Shaft Hole | NA |
Loading...
Type | Vibration Damping Rubber Type | Application | Standard / Servo Motor / Stepping Motor | Maximum Range of Rotation Number(r/min) | 10001~78000 |
---|---|---|---|---|---|
Body Material | A2017 | Allowable Angular Misalignment(deg) | 1.5 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Buffer Material | HNBR | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part XGT-30C-9-BT-14-BT in the XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type series.
Part Number |
---|
XGL-15C-3-BT-3-BT |
XGL-15C-4-4-BT |
XGL-15C-4-5-BT |
XGT-30C-9-BT-15-BT |
XGT-30C-9-BT-9-BT |
XGT-30C-9-BT-KT-9-BT-KT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Features | Allowable Misalignment | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Product Category | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,419.61 | 1 Piece(s) | 7 Day(s) | 10 | 3 | 3 | 15 | 30 | 1.01~3.00 | High Torque / Backlash 0 / Vibration Absorption | - | 1.1 | 0.15 | - | 42000 | ±0.2 | 3.3×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
฿ 3,419.61 | 1 Piece(s) | 6 Day(s) | 10 | 4 | 4 | 15 | 30 | 1.01~3.00 | High Torque / Backlash 0 / Vibration Absorption | - | 1.1 | 0.15 | - | 42000 | ±0.2 | 3.3×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
฿ 3,419.61 | 1 Piece(s) | 6 Day(s) | 10 | 4 | 5 | 15 | 30 | 1.01~3.00 | High Torque / Backlash 0 / Vibration Absorption | - | 1.1 | 0.15 | - | 42000 | ±0.2 | 3.3×10-7 | Double clamp type | Additional Work Shaft Hole | NA | ||
฿ 4,076.52 | 1 Piece(s) | 7 Day(s) | 10 | 9 | 15 | 30 | 36 | 5.01~10.00 | High Torque / High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 6.3 | 0.2 | Coupling body | 21000 | ±0.3 | 6.9×10-6 | Double clamp type | Additional Work Shaft Hole | NA | ||
฿ 4,076.52 | 1 Piece(s) | 7 Day(s) | 10 | 9 | 9 | 30 | 36 | 5.01~10.00 | High Torque / High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 6.3 | 0.2 | Coupling body | 21000 | ±0.3 | 6.9×10-6 | Double clamp type | Additional Work Shaft Hole | NA | ||
฿ 6,117.13 | 1 Piece(s) | 7 Day(s) | 10 | 9 | 9 | 30 | 36 | 5.01~10.00 | High Torque / High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 6.3 | 0.2 | Coupling body | 21000 | ±0.3 | 6.9×10-6 | Double clamp type | Additional Work Shaft Hole | Both Sides |
How can we improve?
How can we improve?