1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type (Part Number)

GUM TYPE FLEXIBLE COUPLING

XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,003.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

High damping capacity rubber type flexible coupling.
[Features]
·Vibration absorption, high gain support, high torque, backlash 0.
·Flexible coupling with a completely integrated structure in which the hubs on both sides are connected with high damping rubber.
·Suitable for control motors with high response performance, enabling highly accurate positioning and shortening of settling time.
·Effective in suppressing speed unevenness when driving a stepper motor.
·Suppresses residual vibration during positioning, contributing to productivity and quality improvements.
·Standard type: XGT-C, long type: XGL-C, short type: Standardized XGS-C.
·Low cost type single clamp: XGT-CS, set screw type: XGT is also standardized.
[Applications]
·For actuators / surface mounters / precision XY stages / rotary indexing tables, etc.

Part Number
XGT-25CS-5-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 1,480.88

GUM TYPE FLEXIBLE COUPLING 1 Piece(s) 8 Day(s) 105825323.01~5.00High torsional rigidity / High Torque / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment40.15Coupling body25000±0.22.5×10-6Single clamp typeStandard Shaft BoreNA

Loading...

  1. 1

Basic Information

Type Vibration Damping Rubber Type Application Standard / Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000
Body Material A2017 Allowable Angular Misalignment(deg) 1.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material HNBR Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part XGT-25CS-5-8 in the XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type series.

Products with similar specification

Part Number
XGL-15C-3-BT-3-BT
XGL-15C-4-4-BT
XGL-15C-4-5-BT
XGT-25CS-5-9-BT
XGT-25CS-6-10
XGT-25CS-6-11
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

฿ 3,419.61

1 Piece(s) 7 Day(s) 103315301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

฿ 3,419.61

1 Piece(s) 6 Day(s) 104415301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

฿ 3,419.61

1 Piece(s) 6 Day(s) 104515301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

฿ 3,605.81

1 Piece(s) 6 Day(s) 105925323.01~5.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment40.15Coupling body25000±0.22.5×10-6Single clamp typeAdditional Work Shaft HoleNA

฿ 1,480.88

1 Piece(s) 8 Day(s) 1061025323.01~5.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment40.15Coupling body25000±0.22.5×10-6Single clamp typeStandard Shaft BoreNA

฿ 1,480.88

1 Piece(s) 8 Day(s) 1061125323.01~5.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment40.15Coupling body25000±0.22.5×10-6Single clamp typeStandard Shaft BoreNA