(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[20-99/1][101-159/1][161-219/1][221-279/1][281-319/1][321-379/1][381-439/1][441-499/1][501-559/1][561-619/1][621-1960/1]
Select part number to Order Now/ Add to Cart
A combination product of "rail NS-01-27" and "carriage NW-01/02-27" for slim linear guide.
[Features]
· The iglidur J guide carriage and rigid anodized rail with excellent abrasive properties.
· Can be used without lubrication and maintenance.
· Extremely thin and compact linear guide system.
· Rail model type: NS-01-27- ( ) mm, Carriage model type: NW-01/02-27.
· Rail mounting width: 27 mm, mounting height: 9.5 mm, static load carrying capacity: 500 N.
[Applications]
· Lubrication free and maintenance free.
· Ideal for simple uses due to easy mounting.
· The rail must be specified at minimum length or more. Please refer to the catalog for more details.
Part Number |
---|
NK-02-27-[1,2,3,4,5,6,7,8,9]-[20-99/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[20-99/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[100,160,220,280,320,380,440,500,560,620] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[100,160,220,280,320,380,440,500,560,620]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[101-159/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[101-159/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[161-219/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[161-219/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[221-279/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[221-279/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[281-319/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[281-319/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[321-379/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[321-379/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[381-439/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[381-439/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[441-499/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[441-499/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[501-559/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[501-559/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[561-619/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[561-619/1]-[LLY,LLYZ,LLZ,P] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[621-1960/1] |
NK-02-27-[1,2,3,4,5,6,7,8,9]-[621-1960/1]-[LLY,LLYZ,LLZ,P] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Carriage Number | Rail Length | Type of Carriage (Option) |
---|---|---|---|---|---|---|---|---|---|
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 20 ~ 99 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 20 ~ 99 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 100 ~ 620 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 100 ~ 620 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 101 ~ 159 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 101 ~ 159 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 161 ~ 219 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 161 ~ 219 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 221 ~ 279 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 221 ~ 279 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 281 ~ 319 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 281 ~ 319 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 321 ~ 379 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 321 ~ 379 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 381 ~ 439 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 381 ~ 439 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 441 ~ 499 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 441 ~ 499 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 501 ~ 559 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 501 ~ 559 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 561 ~ 619 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 561 ~ 619 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 621 ~ 1960 | NULL | ||
- | IGU DRYLIN N | 1 Piece(s) | 23 Day(s) | 10 | 1 ~ 9 | 621 ~ 1960 | Floating, y Direction / Floating, yz Direction / Floating, z direction / Preload type |
Loading...
Slider Shape | Storage Type in the Rail | Sale Type | Single Unit | Types | Assembled product (Rail + Carriage) |
---|---|---|---|---|---|
Type of Carriage | Flat (with thread) | Mounting Surface Height(mm) | 5 | Rail Outer Dimension (size)(mm) | 27 |
How can we improve?
How can we improve?