(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[20-99/1][101-159/1][161-219/1][221-279/1][281-319/1][321-379/1][381-439/1][441-499/1][501-559/1][561-619/1][621-3000/1]
Select part number to Order Now/ Add to Cart
A single guide rail used in combination with "NW-01/02-27 carriage for slim linear guide."
[Features]
· Can be used without lubrication and maintenance.
· This rail is made from rigid anodizing-treated aluminum and has excellent abrasion-resistance.
*Carriage is not included.
· Rail mounting width: 27 mm.
· Compatible carriage: NW-01/02-27. Mounting height: 9.5 mm, Static load carrying capacity: 500 N, Mounting screw size: M4.
· Slim type, ideal for places with limited installation space.
[Applications]
· Can be used in combination with "drylin N slim type linear guide carriage NW-01/02-27."
· The rail must be specified at minimum length or more. Please refer to the catalog for more details.
Part Number |
---|
NS-01-27;[20-99/1] |
NS-01-27;[100,160,220,280,320,380,440,500,560,620] |
NS-01-27;[101-159/1] |
NS-01-27;[161-219/1] |
NS-01-27;[221-279/1] |
NS-01-27;[281-319/1] |
NS-01-27;[321-379/1] |
NS-01-27;[381-439/1] |
NS-01-27;[441-499/1] |
NS-01-27;[501-559/1] |
NS-01-27;[561-619/1] |
NS-01-27;[621-3000/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length |
---|---|---|---|---|---|---|---|
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 20 ~ 99 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 100 ~ 620 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 101 ~ 159 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 161 ~ 219 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 221 ~ 279 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 281 ~ 319 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 321 ~ 379 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 381 ~ 439 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 441 ~ 499 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 501 ~ 559 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 561 ~ 619 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 621 ~ 3000 |
Loading...
Slider Shape | Storage Type in the Rail | Sale Type | Single Unit | Types | Single product (rail) |
---|---|---|---|---|---|
Type of Carriage | Flat (mounting hole) | Rail Outer Dimension (size)(mm) | 27 |
How can we improve?
How can we improve?