1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drylin N, Thin Type Linear Guide Lubrication-Free Type NK-01/02-27 (NW-01-27P)

DRYLIN N

Drylin N, Thin Type Linear Guide Lubrication-Free Type NK-01/02-27 (NW-01-27P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single guide carriage used in combination with "NS-01-27 slim linear guide rail."
[Features]
· Can be used without lubrication and maintenance.
· Iglidur J guide carriage with excellent abrasion-resistance.
*The rail is not included.
· Mounting height: 9.5 mm, static load carrying capacity: 500 N, Mounting thread size: M4.
· Supported rail: NS-01-27- ()mm, Rail mounting width: 27 mm.
[Applications]
· Can be used in combination with "drylin N slim type linear guide rail NS-01-27."
· Slim type, ideal for places with limited installation space.

Part Number
NW-01-27P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType of Carriage Type of Carriage (option)

฿ 381.29

DRYLIN N 1 Piece(s) 3 Day(s) 10With Mounting HolePreload type

Loading...

  1. 1

Basic Information

Slider Shape Storage Type in the Rail Sale Type Single Unit The shape of the guide part Flat Shape
Rail Width(mm) 27