(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[20-189/1][191-339/1][341-489/1][491-639/1][641-789/1][791-939/1][941-1089/1][1091-4000/1]
Select part number to Order Now/ Add to Cart
AN extremely thin and compact linear guide system. Optimal for simple uses, with easy mounting. Maintenance-free
Part Number |
---|
NS-01-80;[20-189/1] |
NS-01-80;[1091-4000/1] |
NS-01-80;[190,340,490,640,790,940,1090] |
NS-01-80;[191-339/1] |
NS-01-80;[341-489/1] |
NS-01-80;[491-639/1] |
NS-01-80;[641-789/1] |
NS-01-80;[791-939/1] |
NS-01-80;[941-1089/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length |
---|---|---|---|---|---|---|---|
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 20 ~ 189 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 1091 ~ 4000 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 190 ~ 1090 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 191 ~ 339 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 341 ~ 489 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 491 ~ 639 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 641 ~ 789 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 791 ~ 939 | ||
- | IGU DRYLIN N | 1 Piece(s) | 11 Day(s) | 10 | 941 ~ 1089 |
Loading...
Slider Shape | Storage Type in the Rail | Sale Type | Single Unit | Types | Single product (rail) |
---|---|---|---|---|---|
Type of Carriage | Flat (mounting hole) | Rail Outer Dimension (size)(mm) | 80 |
How can we improve?
How can we improve?