(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material is SUS304 stainless steel for excellent corrosion resistance. [Many hole diameter dimensions]
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,618.74 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 12 | 20 | 14 | H8 | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | ||
฿ 2,295.84 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 13 | 20 | 14 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 2,295.84 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 14 | 20 | 14 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 2,295.84 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 15 | 20 | 14 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 2,295.84 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 16 | 20 | 14 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 2,806.14 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 14 | 30 | 14 | H8 | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | ||
฿ 2,872.48 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 14 | 32 | 12 | H8 | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | ||
฿ 4,115.96 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 14 | 40 | 12 | H8 | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | ||
฿ 4,663.54 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 14 | 45 | 12 | H8 | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 15 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 16 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 17 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 18 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 19 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 20 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 21 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 22 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 23 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 24 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 25 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 26 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 27 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 28 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 29 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 30 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 31 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 32 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 33 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 34 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 35 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 36 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 37 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 38 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 39 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 40 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 41 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 42 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 43 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 44 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 45 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,500.16 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 46 | 45 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 5,791.23 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 50 | 12 | H8 | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | ||
฿ 6,706.66 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 55 | 12 | H8 | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | ||
฿ 7,661.89 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 15 | 60 | 12 | H8 | Round hole | Standard shaft hole product | Round hole lathed finish | Pilot Hole Product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 16 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 17 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 18 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 19 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 20 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 21 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 22 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 23 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 24 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 25 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 26 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 27 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 28 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 29 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 30 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 31 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 32 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 33 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 34 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 35 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 36 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 37 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 38 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 39 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 40 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 41 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 42 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 43 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 44 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 45 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product | ||
฿ 8,287.18 | KYO SPUR GEARS ALTERATIONS N&P | 1 Piece(s) | 12 Day(s) | 10 | 46 | 60 | 12 | H7 | Keyway + Tap | Shaft hole processed products | Round hole + keyway + tap hole | Finished product |
Loading...
Gear Shape | Shape B | Module | 2 | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | No | Ground Tooth | No |
Bearing | No | Backlash | Presence | Accuracy(Old JIS) | Class 9 Equivalent |
Material (Details) | SUS304 |
How can we improve?
How can we improve?