(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Module 1.5 stainless steel spur gear.
[Features]
· Employs SUS304 stainless steel spur gear for excellent corrosion-resistance.
· Abundant variety of hole diameters available.
[Applications]
· Used in food machines, medical equipment, etc.
Gear Shape | Shape B | Module | 1.5 | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | No | Ground Tooth | No |
Bearing | No | Backlash | Presence | Shaft Bore Tolerance | H8 |
Accuracy(Old JIS) | Class 9 Equivalent | Shaft Bore Config. | Round hole | Shaft Hole Specifications | Standard shaft hole product |
Shaft hole finished | Round Hole | Pilot Hole Product, Completed Product | Pilot Hole Product | Material (Details) | SUS304 |
Please check the type/dimensions/specifications of the part S1.5SU16B-1208 in the Spur Gear m1.5 SUS304 series.
Part Number |
---|
S1.5SU100B-1016 |
S1.5SU15B-1208 |
S1.5SU16B-1608N |
S1.5SU18B-1210 |
S1.5SU20B-1210 |
S1.5SU20B-1610N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Number of Teeth (Teeth) | Tooth Width B (mm) |
---|---|---|---|---|---|---|---|---|
฿ 8,955.64 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 100 | 10 | ||
฿ 917.71 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 15 | 12 | ||
฿ 1,005.69 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 16 | 16 | ||
฿ 1,014.20 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 18 | 12 | ||
฿ 1,109.43 | 1 Piece(s) | 71 Day(s) | 10 | 10 | 20 | 12 | ||
฿ 1,191.44 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 20 | 16 |
How can we improve?
How can we improve?