1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spur Gear m0.8 SUS304 Type (Part Number)

Spur Gear m0.8 SUS304 Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 481.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Material is SUS304 stainless steel for excellent corrosion resistance. Directly mountable tapped in 2 points, machined product also available.

Part Number
S80SU10K-1010
S80SU12K-1012
S80SU14K*0704
S80SU15K*0704SALE
S80SU16B*0504
S80SU16B*0704
S80SU16L-0706
S80SU20B*0504
S80SU20B*0704
S80SU20L-0710
S80SU22B*0504
S80SU22B*0704
S80SU24B*0505
S80SU25B*0505
S80SU25B*0705
S80SU28B*0505
S80SU28B*0705
S80SU30B*0505
S80SU30B*0705
S80SU32B*0505
S80SU36B*0506
S80SU40B*0506
S80SU45B*0506
S80SU48B*0506
S80SU50B*0506
S80SU54B*0506
S80SU60B*0506
S80SU64B*0506
S80SU70B*0508
S80SU80B*0508
S80SU90B*0508
S80SU100B*0508
S80SU100B*0510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Shaft Bore Config. Shaft hole finished Pilot Hole Product, Completed Product Shape (details)

฿ 561.33

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 10-K-Shaped1010-Round hole+tapRound hole lathed finishPilot Hole ProductK1

฿ 651.18

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 10-K-Shaped1210-Round hole+tapRound hole lathed finishPilot Hole ProductK1

฿ 766.57

GEAR WITH TWO THREAD HOLE 1 Piece(s) 4 Day(s) 104K-Shaped147H8Round hole+tapRound hole+tap hole, two placesFinished productK2

฿ 813.85

฿ 488.47

GEAR WITH TWO THREAD HOLE 1 Piece(s) Same day 104K-Shaped157H8Round hole+tapRound hole+tap hole, two placesFinished productK2

฿ 481.32

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 104Shape B165H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 521.12

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 104Shape B167H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,251.21

SPUR GEARS MODULE 0.8 1 Piece(s) 5 Day(s) 10-Groove167--Round hole lathed finishPilot Hole ProductL1

฿ 563.94

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 104Shape B205H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 630.27

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 104Shape B207H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,433.18

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 10-Groove207--Round hole lathed finishPilot Hole ProductL1

฿ 574.19

GEAR WITH TWO THREAD HOLE 1 Piece(s) 5 Day(s) 104Shape B225H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 633.89

GEAR WITH TWO THREAD HOLE 1 Piece(s) 5 Day(s) 104Shape B227H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 623.65

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 105Shape B245H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 647.68

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 105Shape B255H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 696.62

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 105Shape B257H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 693.60

GEAR WITH TWO THREAD HOLE 1 Piece(s) 5 Day(s) 105Shape B285H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 756.31

GEAR WITH TWO THREAD HOLE 1 Piece(s) 19 Day(s) 105Shape B287H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 746.66

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 105Shape B305H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 816.01

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 105Shape B307H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 905.87

GEAR WITH TWO THREAD HOLE 1 Piece(s) 5 Day(s) 105Shape B325H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,021.66

GEAR WITH TWO THREAD HOLE 1 Piece(s) 5 Day(s) 106Shape B365H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,200.45

GEAR WITH TWO THREAD HOLE 1 Piece(s) 13 Day(s) 106Shape B405H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,277.35

GEAR WITH TWO THREAD HOLE 1 Piece(s) 5 Day(s) 106Shape B455H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,353.33

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 106Shape B485H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,452.83

GEAR WITH TWO THREAD HOLE 1 Piece(s) 5 Day(s) 106Shape B505H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,565.60

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 106Shape B545H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,838.09

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 106Shape B605H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 1,963.62

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 106Shape B645H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 2,122.82

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 108Shape B705H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 2,577.52

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 108Shape B805H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 2,929.10

GEAR WITH TWO THREAD HOLE 1 Piece(s) 5 Day(s) 108Shape B905H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 3,250.52

GEAR WITH TWO THREAD HOLE 1 Piece(s) 5 Day(s) 108Shape B1005H8Round hole+tapRound hole+tap hole, two placesFinished productB1

฿ 3,250.52

GEAR WITH TWO THREAD HOLE 1 Piece(s) 3 Day(s) 1010Shape B1005H8Round hole+tapRound hole+tap hole, two placesFinished productB1

Loading...

  1. 1

Basic Information

Module 0.8 Material Stainless Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Accuracy(Old JIS) Class 9 Equivalent Shaft Hole Specifications Standard shaft hole product
Material (Details) SUS304