1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dovetail Type Stage XYZ-Axis

Dovetail Type Stage XYZ-Axis
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 17,923.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Dovetail Type Stage XYZ-Axis from SURUGA SEIKI.
- 2 stage sizes are available, 25x25 mm (B05-07, B05-07R) and 40x80 mm (B05-7NHR).
- The load capacity can be selected from 6.9 N to 14.7 N.
- Resolution (Vernier scale Indication): 0.1mm/division.
- The travel distance per rotation are 17 mm (B05-07, B05-07R) and 20 mm (B05-7NHR).
- The material of B05-07 and B05-07R are made of Brass with Black Oxide Coating, while B05-7NHR is made of Aluminum with Black Anodize.

Part Number
B05-07
B05-07R
B05-7NHR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Reversed

฿ 17,923.92

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 10~25~25BrassBlack Oxide Coating25256.9±5±5±5Standard

฿ 21,821.22

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 10~25~25BrassBlack Oxide Coating25256.9±5±5±5Right and Left

฿ 22,741.59

SUR PRECISE POSITIONING STAGE 1 Piece(s) Available 6 Day(s) 1061~9026~40AluminumBlack Anodize804014.7±10±10±10Right and Left

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Load Capacity (Range Selectable)(N) 5~30 Stroke (Distance along X-Axis) (Range Selectable)(mm) ~ ±10mm
Stroke (Distance along Y-Axis) (Range Selectable)(mm) ~ ±10mm Stroke (Distance along Z-Axis) (Range Selectable)(mm) ~ ±10mm Feeding Method Rack & Pinion
Travel Guide Dovetail Slide Through Hole (Table Center Hole) No Feed Knob Position Side
Clamp Standard Double handle / single handle Single Handle Feed method (with vernier scale) With Vernier Scale