(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material is SUS304 stainless steel for excellent corrosion resistance. As threaded holes have already been processed, installation is possible immediately.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 689.98 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | K-Shaped | 14 | 8 | K2 | ||
฿ 703.24 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | K-Shaped | 15 | 8 | K2 | ||
฿ 720.13 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | K-Shaped | 16 | 8 | K2 | ||
฿ 603.02 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 17 | 8 | B1 | ||
฿ 607.36 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 18 | 8 | B1 | ||
฿ 736.42 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 18 | 10 | B1 | ||
฿ 614.00 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 20 | 8 | B1 | ||
฿ 749.68 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 24 | 8 | B1 | ||
฿ 756.31 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 25 | 8 | B1 | ||
฿ 809.39 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 4 Day(s) | 10 | 6 | Shape B | 26 | 8 | B1 | ||
฿ 862.96 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 28 | 8 | B1 | ||
฿ 905.87 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 30 | 8 | B1 | ||
฿ 1,084.97 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 30 | 10 | B1 | ||
฿ 981.85 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 32 | 6 | B1 | ||
฿ 1,065.08 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 35 | 6 | B1 | ||
฿ 1,107.90 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 36 | 6 | B1 | ||
฿ 1,224.79 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 40 | 6 | B1 | ||
฿ 1,326.80 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 32 Day(s) | 10 | 8 | Shape B | 44 | 6 | B1 | ||
฿ 1,579.39 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 8 | Shape B | 50 | 6 | B1 | ||
฿ 2,063.68 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 10 | Shape B | 60 | 6 | B1 | ||
฿ 2,355.51 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 10 | Shape B | 70 | 6 | B1 | ||
฿ 3,161.78 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | Shape B | 80 | 6 | B1 | ||
฿ 3,526.12 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 10 | Shape B | 90 | 6 | B1 | ||
฿ 3,927.66 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 3 Day(s) | 10 | 10 | Shape B | 100 | 6 | B1 | ||
฿ 5,293.65 | GEAR WITH TWO THREAD HOLE | 1 Piece(s) | 5 Day(s) | 10 | 10 | Shape B | 120 | 6 | B1 |
Loading...
Module | 1 | Material | Stainless Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | H8 | Accuracy(Old JIS) | Class 9 Equivalent |
Shaft Bore Config. | Round hole+tap | Shaft Hole Specifications | Standard shaft hole product | Shaft hole finished | Round hole+tap hole, two places |
Pilot Hole Product, Completed Product | Finished product | Material (Details) | SUS304 |
How can we improve?
How can we improve?