1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Coupling, Rotating Fitting, Female

HOSE METAL FITTINGS

Hose Coupling, Rotating Fitting, Female
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 331.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dedicated coupling for hit hoses. Hose kinking is eliminated thanks to the rotating design.

 
Part Number
HB-6Bメス
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 331.15

HOSE METAL FITTINGS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Applicable Fluid Air
Nominal of connection screw (standard) 1/4 Female Hose Connection Type Rotation Bracket Connection Thread Type PF
Shape Straight Compatible Hose HB-6(7)

Please check the type/dimensions/specifications of the part HB-6Bメス in the Hose Coupling, Rotating Fitting, Female series.

Frequently Asked Questions (FAQ)

Question: Can it be used with anything other than air?
Answer: The product is dedicated for air only.
Question: Can I use the product with HITRUN or TOPRUN hose?
Answer: No.