1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Fitting Toyoconnector Stainless Steel (Hose-Integrated) TCSBS for TSI (Part Number)

Hose Fitting Toyoconnector Stainless Steel (Hose-Integrated) TCSBS for TSI
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,052.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dedicated fitting for TOYOSILICONE hoses. A fitting that prevents leakages and provides simple mounting, standardized work flow, energy conservation, and lower costs.

 
Part Number
TCSBS-9-R3/8
TCSBS-12-R1/2
TCSBS-15-R1/2
TCSBS-19-R3/4
TCSBS-25-R1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of connection screw (standard) Nominal Dia.
(Ø)
Compatible Hose

฿ 2,052.75

HOSE METAL FITTINGS 1 Piece(s) 3 Day(s) 10[3/8B] 3/89TSI-9

฿ 2,185.00

HOSE METAL FITTINGS 1 Piece(s) 3 Day(s) 101/212TSI-12

฿ 2,708.25

HOSE METAL FITTINGS 1 Piece(s) 3 Day(s) 101/215TSI-15

฿ 2,926.75

HOSE METAL FITTINGS 1 Piece(s) Same day 103/419TSI-19

฿ 3,622.50

HOSE METAL FITTINGS 1 Piece(s) 3 Day(s) 10125TSI-25

Loading...

  1. 1

Basic Information

Material SCS13 (SUS304 Equivalent) Type Hose Fittings Applicable Fluid Water / Air
Hose Connection Type Acorn Nut Connection Thread Type R Connection Type Nipple
Shape Straight Package Unit(piece) 1

Frequently Asked Questions (FAQ)

Question: Is the TOYOCONNECTOR RoHS-compliant?
Answer: Yes.
Question: Can I mount the product in hoses other than TOYOX hoses?
Answer: TOYOCONNECTOR is a dedicated joint for TOYOX hoses. When connected to other companies' hoses, the product may not fully demonstrate and maintain its performance. So, we do not guarantee.