(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A direct acting 3 port valve which it is possible to use in an operating pressure from 0.7MPa to low vacuum. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Connecting Tube Diameter | Manual Equipment | Wire connection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,535.93 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | One-Touch Couplings | - | Direct piping | 0.103 | φ4 | Non-Locking | Compact terminal box without lead wire,surge suppressor and lamp equipped | ||
฿ 1,878.69 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | One-Touch Couplings | - | Direct piping | 0.103 | φ6 | Non-Locking | C-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,405.76 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | One-Touch Couplings | - | Direct piping | 0.103 | φ6 | Non-Locking | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | ||
฿ 1,405.76 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | One-Touch Couplings | - | Direct piping | 0.103 | φ6 | Non-Locking | C-type connector, lead wire length (1,000 mm), surge suppressor and lamp equipped | ||
฿ 1,601.00 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | One-Touch Couplings | - | Direct piping | 0.103 | φ6 | Non-Locking | C-type connector, lead wire length (3,000 mm), surge suppressor and lamp equipped | ||
฿ 1,683.45 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | One-Touch Couplings | - | Direct piping | 0.103 | φ6 | Non-Locking | D-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,574.97 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | M | M5 | Direct piping | 0.103 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 2,047.90 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | M | M5 | Direct piping | 0.103 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,574.97 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | M | M5 | Direct piping | 0.103 | - | Non-Locking | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | ||
฿ 1,366.72 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | M | M5 | Direct piping | 0.103 | - | Non-Locking | D-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,366.72 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | M | M5 | Direct piping | 0.103 | - | Non-Locking | Compact terminal box without lead wire, lamp equipped | ||
฿ 1,531.58 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | M | M5 | Direct piping | 0.103 | - | Lock | Compact terminal box without lead wire, surge suppressor equipped | ||
฿ 1,505.55 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | M | M5 | Direct piping | 0.103 | - | Lock | C-type connector, lead wire length (300 mm) | ||
฿ 1,453.49 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | Rc | 1/8 | Direct piping | 0.252 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,453.49 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | Rc | 1/8 | Direct piping | 0.252 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,453.49 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | Rc | 1/8 | Direct piping | 0.252 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,583.66 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | Rc | 1/8 | Direct piping | 0.252 | - | Non-Locking | C-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,583.66 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | Rc | 1/8 | Direct piping | 0.252 | - | Non-Locking | C-type connector without lead wire, surge suppressor and lamp equipped | ||
฿ 1,583.66 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | Rc | 1/8 | Direct piping | 0.252 | - | Non-Locking | C-type connector without lead wire, surge suppressor and lamp equipped | ||
฿ 1,857.00 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | Rc | 1/8 | Direct piping | 0.252 | - | Non-Locking | Compact terminal box without lead wire, lamp equipped | ||
฿ 1,896.04 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | Rc | 1/8 | Direct piping | 0.252 | - | Non-Locking | Compact terminal box without lead wire,surge suppressor and lamp equipped | ||
฿ 2,026.21 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC110V | Rc | 1/8 | Direct piping | 0.252 | - | Non-Locking | Compact terminal box without lead wire,surge suppressor and lamp equipped | ||
฿ 1,609.69 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | One-Touch Couplings | - | Direct piping | 0.252 | φ6 | Non-Locking | C-type connector without lead wire | ||
฿ 1,952.45 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | One-Touch Couplings | - | Direct piping | 0.252 | φ6 | Non-Locking | C-type connector, lead wire length (2,000 mm), surge suppressor and lamp equipped | ||
฿ 1,674.76 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | One-Touch Couplings | - | Direct piping | 0.252 | φ6 | Lock | Grommet lead wire length (300 mm) | ||
฿ 1,366.72 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,366.72 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,272.51 | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,475.18 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC12V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,405.76 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | Compact terminal box without lead wire | ||
฿ 1,405.76 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | Compact terminal box without lead wire | ||
฿ 1,449.15 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector without lead wire | ||
฿ 1,505.55 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,505.55 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector without lead wire, surge suppressor and lamp equipped | ||
฿ 1,531.58 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | ||
฿ 1,531.58 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | ||
฿ 1,531.58 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | ||
฿ 1,640.06 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC12V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | ||
฿ 1,640.06 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC220V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | ||
฿ 1,614.03 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector, lead wire length (1,000 mm), surge suppressor and lamp equipped | ||
฿ 1,804.93 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector, lead wire length (2,000 mm), surge suppressor and lamp equipped | ||
฿ 1,449.15 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | C-type connector, lead wire length (300 mm) | ||
฿ 1,505.55 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | D-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,505.55 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | D-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,449.15 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | D-type connector, lead wire length (300 mm) | ||
฿ 1,449.15 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | D-type connector, lead wire length (300 mm) | ||
฿ 1,640.06 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | Compact terminal box without lead wire, lamp equipped | ||
฿ 1,809.27 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.098 | - | Non-Locking | Compact terminal box without lead wire,surge suppressor and lamp equipped | ||
฿ 1,518.57 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Lock | Grommet lead wire length (300 mm) | ||
฿ 1,596.67 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Lock | Compact terminal box without lead wire, surge suppressor equipped | ||
฿ 1,657.42 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.098 | - | Lock | C-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,657.42 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Lock | C-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,956.79 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Lock | C-type connector, lead wire length (2,000 mm), surge suppressor and lamp equipped | ||
฿ 2,130.34 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Lock | C-type connector, lead wire length (3,000 mm), surge suppressor and lamp equipped | ||
฿ 1,657.42 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Lock | D-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,791.91 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.098 | - | Lock | Compact terminal box without lead wire, lamp equipped | ||
฿ 1,353.18 | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | AC100V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,333.33 | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | AC200V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,453.49 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Grommet lead wire length (300 mm) | ||
฿ 1,627.04 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire | ||
฿ 1,627.04 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire | ||
฿ 1,627.04 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire | ||
฿ 1,757.21 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC220V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire | ||
฿ 1,540.27 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | C-type connector without lead wire | ||
฿ 1,583.66 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | C-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,583.66 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | C-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,583.66 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | C-type connector without lead wire, surge suppressor and lamp equipped | ||
฿ 1,614.03 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | ||
฿ 2,065.25 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | C-type connector, lead wire length (3,000 mm), surge suppressor and lamp equipped | ||
฿ 1,540.27 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | C-type connector, lead wire length (300 mm) | ||
฿ 1,583.66 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | D-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,583.66 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | D-type connector without lead wire, surge suppressor and lamp equipped | ||
฿ 1,696.46 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | D-type connector, lead wire length (1,000 mm), surge suppressor and lamp equipped | ||
฿ 1,696.46 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | D-type connector, lead wire length (1,000 mm), surge suppressor and lamp equipped | ||
฿ 2,065.25 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | D-type connector, lead wire length (3,000 mm), surge suppressor and lamp equipped | ||
฿ 1,540.27 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | D-type connector, lead wire length (300 mm) | ||
฿ 1,857.00 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire, lamp equipped | ||
฿ 1,857.00 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire, lamp equipped | ||
฿ 1,730.91 | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire, lamp equipped | ||
฿ 1,767.58 ฿ 1,526.31 | CKD DIRECT ACTING VALVE | 1 Piece(s) | Same day | AC100V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire,surge suppressor and lamp equipped | ||
฿ 1,896.04 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire,surge suppressor and lamp equipped | ||
฿ 1,896.04 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Non-Locking | Compact terminal box without lead wire,surge suppressor and lamp equipped | ||
฿ 1,605.34 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Lock | Grommet lead wire length (300 mm) | ||
฿ 1,778.90 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.233 | - | Lock | Compact terminal box without lead wire | ||
฿ 1,657.57 | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Lock | Compact terminal box without lead wire | ||
฿ 1,817.94 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC200V | - | - | Subbase Plumbing | 0.233 | - | Lock | Compact terminal box without lead wire, surge suppressor equipped | ||
฿ 1,735.51 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | DC24V | - | - | Subbase Plumbing | 0.233 | - | Lock | C-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,865.67 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC110V | - | - | Subbase Plumbing | 0.233 | - | Lock | C-type connector, lead wire length (300 mm), surge suppressor and lamp equipped | ||
฿ 1,765.88 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.233 | - | Lock | C-type connector, lead wire length (500 mm), surge suppressor and lamp equipped | ||
฿ 2,008.85 | DIRECT ACTING VALVE | 1 Piece(s) | 60 Day(s) | AC100V | - | - | Subbase Plumbing | 0.233 | - | Lock | Compact terminal box without lead wire, lamp equipped |
Loading...
Type | Electromagnetic Valve | Application | Unit use (equippable manifold) | Number of Ports | 3-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Oil-Free | Number of Solenoids | Single |
Switching Type | 2-position universal | Status at Power Off | Self-reset(spring return) | Applicable Cylinder Dia.(Ø) | 16 to 40 |
Driving Type | Linear Motion Type Poppet | Seal Type | Soft seal | Pressure Rating(MPa) | -0.1 to 0.7 |
How can we improve?
How can we improve?