(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact valve with a wide lineup. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
N4KB149A-00-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
N4KB149A-00-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
N4KB149A-00-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
N4KB149A-00-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
N4KB219-00-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
N4KB219-00-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
N4KB219-00-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
N4KB219-00-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
N4KB229-00-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
N4KB229-00-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
N4KB229-00-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
N4KB229-00-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Applicable Cylinder Dia. (Ø) | Manual Equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 20 to 40 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 20 to 40 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 20 to 40 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 20 to 40 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 40 to 80 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 40 to 80 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 40 to 80 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Non-use of Copper and fluoropolymer-based Material | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 40 to 80 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 40 to 80 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 40 to 80 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Standard | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 40 to 80 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | Non-use of Copper and fluoropolymer-based Material | Double | 2-position exhaust | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | 40 to 80 | Lock |
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Pipe Port Type | No port specified | Plumbing | Subbase Plumbing |
Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?