1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hose Fittings Toyo Connector Stainless Steel (Hose Fixtures Integrated)

Hose Fittings  Toyo Connector  Stainless Steel (Hose Fixtures Integrated)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,880.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rust-resistant. A fitting that prevents leakages and provides simple mounting, standardized work flow, energy conservation, and lower costs.

Part Number
TCSB-9-R3/8
TCSB-19-R3/4
TCSB-25-R1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of connection screw (standard) Applicable Hoses I.D.
(Ø)
Compatible Hose

฿ 1,880.25

HOSE METAL FITTINGS 1 Piece(s) 3 Day(s) 10[3/8B] 3/89TR/HTR/ST/TSG/TS/TG/TD/TFB/EC/FF

฿ 2,576.00

HOSE METAL FITTINGS 1 Piece(s) Same day 103/419TR/HTR/ST/TSG/TS/TG/TD/TFB/TGF/EC/FF/FFE

฿ 3,363.75

HOSE METAL FITTINGS 1 Piece(s) Same day 10125TR/HTR/ST/TSG/TS/TG/TD/TFB/TFS/TGF/EC/ECS/FF/FFE

Loading...

  1. 1

Basic Information

Type Hose Fittings Applicable Fluid Water / Air / Gas / Chemical / Oil / Powder / Solvent、paint Material SCS13 (SUS304 Equivalent)
Shape Straight Hose Connection Type Acorn Nut Connection Type Nipple
Connection Thread Type R Package Unit(piece) 1

Frequently Asked Questions (FAQ)

Question: Can I mount the product in hoses other than TOYOX hoses?
Answer: TOYOCONNECTOR is a dedicated joint for TOYOX hoses. When connected to other companies' hoses, the product may not fully demonstrate and maintain its performance. So, we do not guarantee.
Question: Is the TOYOCONNECTOR RoHS-compliant?
Answer: Yes.