(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick exhaust valve convenient for total air pressure control and exhaust in piping.
[Features]
· Quick exhaust valve but can be used as a shuttle valve also.
· Available from pipe size M5 to Rc3/4.
[Applications]
· Compatible with pneumatic equipment and production lines in a wide range of industries.
Part Number |
---|
QE2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Seal Material | Operating Pressure Range (MPa) | Effective Sectional Area, Forward Direction (mm2) | Effective Sectional Area, Exhaust Air (mm2) | Piping Screw in the Input Side | Piping Screw in the Output Side | Exhaust Side Plumbing Threads |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,868.85 | SPECIAL TYPE VALVE | 1 Piece(s) | 11 Day(s) | Aluminum | Urethane Rubber | 0.07~0.9 | 50 | 50 | Rc1/4 | Rc1/4 | Rc3/8 |
Loading...
Type | Quick Exhaust Valves | Input Side, Port Type P (P1) | Female Thread | Output Side, Port Type A | Female Thread |
---|---|---|---|---|---|
Exhaust Side, Port Type R | Female Thread |
Please check the type/dimensions/specifications of the part QE2 in the Control Unit Quick Exhaust Valve QE, SQE Series series.
Part Number |
---|
QE3 |
QE4 |
QE5 |
SQE |
SQE1 |
SQE2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Seal Material | Operating Pressure Range (MPa) | Effective Sectional Area, Forward Direction (mm2) | Effective Sectional Area, Exhaust Air (mm2) | Piping Screw in the Input Side | Piping Screw in the Output Side | Exhaust Side Plumbing Threads |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,883.43 | 1 Piece(s) | Same day | Aluminum | Urethane Rubber | 0.07~0.9 | 60 | 60 | Rc3/8 | Rc3/8 | Rc3/8 | ||
฿ 2,122.75 | 1 Piece(s) | 13 Day(s) | Aluminum | Urethane Rubber | 0.07~0.9 | 120 | 140 | Rc1/2 | Rc1/2 | Rc3/4 | ||
฿ 2,258.75 | 1 Piece(s) | 11 Day(s) | Aluminum | Urethane Rubber | 0.07~0.9 | 140 | 160 | Rc3/4 | Rc3/4 | Rc3/4 | ||
฿ 682.50 | 1 Piece(s) | Same day | Brass | Synthetic Rubber | 0.03~0.9 | 2.5 | 2.5 | M5 | M5 | M5 | ||
฿ 1,756.29 | 1 Piece(s) | 3 Day(s) | Zinc Die-Casting | Urethane Rubber | 0.07~0.9 | 21 | 28 | Rc1/8 | Rc1/8 | Rc1/4 | ||
฿ 1,755.97 | 1 Piece(s) | Same day | Zinc Die-Casting | Urethane Rubber | 0.07~0.9 | 30 | 37 | Rc1/4 | Rc1/4 | Rc1/4 |
How can we improve?
How can we improve?