(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Direct mount type pressure gauge (compact) option is available.
· A special scale is used for the pressure gauge. Pressure is readable from side.
· Handle position can be selected.
· Handle can be locked with a single-action of the push lock type handle.
Part Number |
---|
RVF300-02 |
RVF300-02-L |
RVF300-02-R |
RVF300-02-RL |
RVF300-02-RS |
RVF300-02-RSL |
RVF300-02-S |
RVF300-02-SL |
RVF300-03 |
RVF300-03-L |
RVF300-03-R |
RVF300-03-RL |
RVF300-03-RS |
RVF300-03-RSL |
RVF300-03-S |
RVF300-03-SL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Dia. | Flow Direction | Control Side, Connection Dia. | Pressure Gauge | Handle Position |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,253.03 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 3 Day(s) | 1/4 | Rightward direction | 1/4 | With Gage | Top | ||
฿ 1,709.73 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 1/4 | Rightward direction | 1/4 | No | Top | ||
฿ 2,249.45 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 1/4 | Left Direction | 1/4 | With Gage | Top | ||
฿ 1,709.73 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 1/4 | Left Direction | 1/4 | No | Top | ||
฿ 2,249.45 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 1/4 | Left Direction | 1/4 | With Gage | Down | ||
฿ 1,709.73 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 1/4 | Left Direction | 1/4 | No | Down | ||
฿ 2,249.45 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 1/4 | Rightward direction | 1/4 | With Gage | Down | ||
฿ 1,709.73 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 1/4 | Rightward direction | 1/4 | No | Down | ||
฿ 2,246.12 ฿ 1,268.16 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | Same day | 3/8 | Rightward direction | 3/8 | With Gage | Top | ||
฿ 1,706.39 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 11 Day(s) | 3/8 | Rightward direction | 3/8 | No | Top | ||
฿ 2,246.12 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 3/8 | Left Direction | 3/8 | With Gage | Top | ||
฿ 1,706.39 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 3/8 | Left Direction | 3/8 | No | Top | ||
฿ 2,246.12 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 3/8 | Left Direction | 3/8 | With Gage | Down | ||
฿ 1,706.39 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 3/8 | Left Direction | 3/8 | No | Down | ||
฿ 2,246.12 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 11 Day(s) | 3/8 | Rightward direction | 3/8 | With Gage | Down | ||
฿ 1,706.39 | THERMAL REFINING EQUIPMENT | 1 Piece(s) | 9 Day(s) | 3/8 | Rightward direction | 3/8 | No | Down |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Set Pressure Range(MPa) | 0.05~0.85 |
Exhaust Mechanism | No | Adverse Current Function | Presence | Supply Side, Connection Type | Rc |
Operating Pressure Range(MPa) | ::1 | Control Side, Connection Type | Rc |
How can we improve?
How can we improve?