(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It has the same outer diameter, while having a larger internal diameter and improved strength.
· Tube for air pressure pipes to handle higher flow rate.
▪ Beneficial from the economic standpoint as well
Part Number |
---|
NU-04-20-P80 |
NU-04-20-W-P80 |
NU-06-20-P80 |
NU-06-20-W-P80 |
NU-08-20-P80 |
NU-08-20-W-P80 |
NU-10-20-P80 |
NU-10-20-W-P80 |
NU-12-20-P80 |
NU-12-20-W-P80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dia. D (Ø) | O.D. [Distinction] | Inner Dia. d (Ø) | I.D. [Distinction] | Color | Minimum Bending Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 715.90 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 4 | ~4 | 2.5 | ~3 | Black | 8 | ||
฿ 715.90 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 4 | ~4 | 2.5 | ~3 | White | 8 | ||
฿ 960.79 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 11 Day(s) | 6 | ~6 | 4.5 | ~5 | Black | 16 | ||
฿ 1,032.63 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 6 | ~6 | 4.5 | ~5 | White | 16 | ||
฿ 1,935.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 8 | ~8 | 6 | ~6 | Black | 24 | ||
฿ 1,935.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 8 | ~8 | 6 | ~6 | White | 24 | ||
฿ 2,677.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 10 | ~10 | 7.5 | ~8 | Black | 30 | ||
฿ 2,677.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 10 | ~10 | 7.5 | ~8 | White | 30 | ||
฿ 3,852.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 12 | ~15 | 9 | ~9 | Black | 36 | ||
฿ 3,852.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | 12 | ~15 | 9 | ~9 | White | 36 |
Loading...
Type | Straight | Cutting Service Usage | No | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Operating Environment | Clean circumstance / Vacuum | Number of Core(Core) | 1 |
Operating Temperature Range (when using air)(°C) | 0::60 | Operating Pressure Range (when using air)(MPa) | -0.1::1 | Length M(m) | 20 |
How can we improve?
How can we improve?