(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Explosion-proof performance d2G4. Also suitable for use outdoors. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Part Number |
---|
4F340E-08-[G,T]P-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F340E-10-[G,T]P-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Pipe Port Type | Plumbing Thread Nominal |
---|---|---|---|---|---|---|---|---|
- | DIRECT ACTING VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Explosion Proofing / Drip Proofing / Oil-Free | Number of Solenoids | Double |
Switching Type | 3 Position A · B · R Connection | Status at Power Off | Self-reset(spring return) | Applicable Cylinder Dia.(Ø) | 63 to 100 |
Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
Manual Equipment | Lock |
How can we improve?
How can we improve?