(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wide range of operating pressure from 1.0 MPa to low vacuum is available. Compact 15-mm wide solenoid valve with a wide range of options.
[Features]
· Series of lead wire type, terminal box type, C-type connector and D-type connector.
· Also supports combination of lamp surge killer.
· DC connector has no positive or negative polarity.
· Various functions such as DIN rail mount 4-way valve mix, different pressures and mixing system can be integrated.
· With the block manifold type, the number of stations can be increased or decreased according to the purpose or system.
· In addition, single-action operation from block attachment/detachment to tube piping.
· Easy maintenance.
Part Number |
---|
B512[2,6]-M0[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-M0[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
B512[2,6]-M0[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-M0[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
B512[2,6]-M1[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-M1[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
B512[2,6]-M1[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-M1[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
B512[2,6]-M4[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-M4[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
B512[2,6]-M4[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-M4[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
B512[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
B512[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
B512[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-06-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
B512[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
B512[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-U-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
M512[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
M512[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
M512[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]R-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
M512[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]R-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
M512[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
M512[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
M512[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]R-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
M512[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]R-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
M513[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
M513[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
M513[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]R-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
M513[2,6]-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]R-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
M513[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
M513[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
M513[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]R-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
M513[2,6]-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]R-M5-L-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
P5142-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
P5142-M6[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
P5142-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
P5142-N[B,C00,C01,C02,C03,C1,C2,C3,C20,C21,C22,C23,C,D00,D01,D02,D03,D1,D2,D3,D20,D21,D22,D23,D,E,L,LS,P,Q]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Mounting Orientation | Specifications | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Manual Equipment | Connection Dia. | Coil Direction | Manual Equipment | Metal fittings | Orifice Dia | copper ion generation prevention |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | - | - | Standard Direction | Horizontal Direction | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | - | - | Standard Direction | Horizontal Direction | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | - | - | Standard Direction | Horizontal Direction | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | - | - | Standard Direction | Horizontal Direction | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | Lock | - | Standard Direction | - | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | Lock | - | Standard Direction | - | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | Lock | - | Standard Direction | - | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | Lock | - | Standard Direction | - | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | - | - | Standard Direction | With Dust-Proof Cover | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | - | - | Standard Direction | With Dust-Proof Cover | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | - | - | Standard Direction | With Dust-Proof Cover | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | - | - | Standard Direction | With Dust-Proof Cover | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | - | - | Standard Direction | Upward | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | - | - | Standard Direction | Upward | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | - | - | Standard Direction | Upward | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | - | - | Standard Direction | Upward | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | No | - | Standard Direction | - | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | 1/8 | Subbase Plumbing | No | - | Standard Direction | - | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | No | - | Standard Direction | - | U Bracket Attached | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 10 Day(s) | 2-port valve | Manifold Base | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Subbase Plumbing | No | - | Standard Direction | - | U Bracket Attached | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 2-port valve | Direct | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | - | - | Standard Direction | Upward | L Brackets Included | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 2-port valve | Direct | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | - | - | Standard Direction | Upward | L Brackets Included | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 2-port valve | Direct | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | - | - | 180° Rotation Direction | Upward | L Brackets Included | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 2-port valve | Direct | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | - | - | 180° Rotation Direction | Upward | L Brackets Included | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 2-port valve | Direct | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | No | - | Standard Direction | - | L Brackets Included | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 2-port valve | Direct | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | No | - | Standard Direction | - | L Brackets Included | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 2-port valve | Direct | Standard | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | No | - | 180° Rotation Direction | - | L Brackets Included | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 2-port valve | Direct | - | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | No | - | 180° Rotation Direction | - | L Brackets Included | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 3-port valve | Direct | Standard | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | - | - | Standard Direction | Upward | L Brackets Included | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 3-port valve | Direct | - | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | - | - | Standard Direction | Upward | L Brackets Included | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 3-port valve | Direct | Standard | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | - | - | 180° Rotation Direction | Upward | L Brackets Included | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 3-port valve | Direct | - | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | - | - | 180° Rotation Direction | Upward | L Brackets Included | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 3-port valve | Direct | Standard | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | No | - | Standard Direction | - | L Brackets Included | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 3-port valve | Direct | - | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | No | - | Standard Direction | - | L Brackets Included | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 3-port valve | Direct | Standard | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | No | - | 180° Rotation Direction | - | L Brackets Included | φ1.2 / φ1.6 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 11 Day(s) | 3-port valve | Direct | - | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | Direct piping | No | - | 180° Rotation Direction | - | L Brackets Included | φ1.2 / φ1.6 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 15 Day(s) | 5-port valve | Direct | Standard | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | - | Subbase Plumbing | - | Without Pipe | - | Upward | NA | φ1.2 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 15 Day(s) | 5-port valve | Direct | - | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | - | Subbase Plumbing | - | Without Pipe | - | Upward | NA | φ1.2 | Non-Purple Specification | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 15 Day(s) | 5-port valve | Direct | Standard | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | - | Subbase Plumbing | No | Without Pipe | - | - | NA | φ1.2 | - | ||
- | DIRECT ACTING VALVE | 1 Piece(s) | 15 Day(s) | 5-port valve | Direct | - | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | - | Subbase Plumbing | No | Without Pipe | - | - | NA | φ1.2 | Non-Purple Specification |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Solenoids | Single |
---|---|---|---|---|---|
Applicable Cylinder Dia.(Ø) | 6 to 16 | Driving Type | Pilot-Operated Poppet | Seal Type | Soft seal |
How can we improve?
How can we improve?