(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Internal pilot-operated 3-port valve equipped with solenoid valve.
[Features]
·NC (open when energized) type, NO (closed when energized) type.
·Connection port diameter: Rc3/8 to Rc2.
[Application]
·Ideal for controlling compressed air.
Part Number |
---|
NP14-50A-12C-2 |
NP14-50A-12H-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Plumbing Thread Nominal | CV Value | Coil Symbol | Surge Suppressor |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,408.88 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | 2-position Normally Open | AC200V | 2 | 28.2 | 2C | Without Options (standard) | ||
฿ 12,946.90 | PILOT OPERATED VALVE | 1 Piece(s) | 60 Day(s) | 2-position Normally Open | AC200V | 2 | 28.2 | 2H | Without Options (standard) |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 3-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Oil-Free | Number of Solenoids | Single |
Status at Power Off | Self-reset(differential pressure spring return) | Pipe Port Type | Rc | Plumbing | Direct piping |
Driving Type | Pilot-Operated Poppet | Seal Type | Soft seal | Pilot Air Supply | Internal |
Manual Equipment | Non-Locking | Combination of Material (Body / Seal) | Aluminum / nitrile rubber |
How can we improve?
How can we improve?