(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact valve with a wide lineup. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
3KA119-GS4-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
3KA119-GS4-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
3KA119-GS4-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
3KA119-GS4-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
3KA119-GS6-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
3KA119-GS6-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
3KA119-GS6-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
3KA119-GS6-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
3KA119-M5-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
3KA119-M5-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
3KA119-M5-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
3KA119-M5-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4KA119-[GS4,GS6,M5]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KA119-[GS4,GS6,M5]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4KA119-[GS4,GS6,M5]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KA119-[GS4,GS6,M5]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4KA249-[06,GS6,GS8]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KA249-[06,GS6,GS8]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4KA249-[06,GS6,GS8]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KA249-[06,GS6,GS8]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Manual Equipment | copper ion generation prevention |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | Standard | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | - | 20 to 40 | φ4 | Non-Locking | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | - | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | - | 20 to 40 | φ4 | Non-Locking | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | Standard | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | - | 20 to 40 | φ4 | Lock | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | - | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | - | 20 to 40 | φ4 | Lock | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | Standard | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | - | 20 to 40 | φ6 | Non-Locking | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | - | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | - | 20 to 40 | φ6 | Non-Locking | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | Standard | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | - | 20 to 40 | φ6 | Lock | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | - | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | - | 20 to 40 | φ6 | Lock | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | Standard | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | 20 to 40 | - | Non-Locking | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | - | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | 20 to 40 | - | Non-Locking | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | Standard | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | 20 to 40 | - | Lock | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 3-port valve | - | Single | 2-position Normally Closed | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | M5 | 20 to 40 | - | Lock | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | M5 | 20 to 40 | φ4 / φ6 | Non-Locking | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | - | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | M5 | 20 to 40 | φ4 / φ6 | Non-Locking | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Standard | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | M5 | 20 to 40 | φ4 / φ6 | Lock | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | - | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | One-Touch Couplings | M5 | 20 to 40 | φ4 / φ6 | Lock | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | - | 40 to 80 | - | - | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | - | 40 to 80 | - | - | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Standard / Oil-Free | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | - | 40 to 80 | - | - | Non-Purple Specification | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | 5-port valve | Non-use of Copper and fluoropolymer-based Material | Double | 3 Position A · B · R Connection | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | - | - | 40 to 80 | - | - | - |
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Plumbing | Direct piping | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?