(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra compact valve. Space-saving device that contributes to weight reduction. *CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Part Number |
---|
4SA010-M3-[3,4,DC5V,DC6V] |
4SA010-M3-M1-[3,4,DC5V,DC6V] |
4SA010-T4-[3,4,DC5V,DC6V] |
4SA010-T4-M1-[3,4,DC5V,DC6V] |
4SA020-M3-[3,4,DC5V,DC6V] |
4SA020-M3-M1-[3,4,DC5V,DC6V] |
4SA020-T4-[3,4,DC5V,DC6V] |
4SA020-T4-M1-[3,4,DC5V,DC6V] |
4SB030-M5-[3,4,DC5V,DC6V] |
4SB030-M5-M1-[3,4,DC5V,DC6V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Connecting Tube Diameter | Manual Equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 15 Day(s) | Direct | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / DC5V / DC6V | - | M3 | Direct piping | - | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 15 Day(s) | Direct | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / DC5V / DC6V | - | M3 | Direct piping | - | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 15 Day(s) | Direct | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / DC5V / DC6V | - | - | Direct piping | φ4 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 15 Day(s) | Direct | Single | 2-position exhaust | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / DC5V / DC6V | - | - | Direct piping | φ4 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Direct | Double | 2-position exhaust | Self-holding | DC12V / DC24V / DC5V / DC6V | - | M3 | Direct piping | - | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Direct | Double | 2-position exhaust | Self-holding | DC12V / DC24V / DC5V / DC6V | - | M3 | Direct piping | - | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Direct | Double | 2-position exhaust | Self-holding | DC12V / DC24V / DC5V / DC6V | - | - | Direct piping | φ4 | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Direct | Double | 2-position exhaust | Self-holding | DC12V / DC24V / DC5V / DC6V | - | - | Direct piping | φ4 | Lock | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 9 Day(s) | Manifold Base | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / DC5V / DC6V | - | M5 | Subbase Plumbing | - | Non-Locking | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 9 Day(s) | Manifold Base | Double | [3-Position Closed Center] 3 Position All Ports Blocked | [Self-Recovery (Spring Return)] Self-reset(spring return) | DC12V / DC24V / DC5V / DC6V | - | M5 | Subbase Plumbing | - | Lock |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Specifications | Standard / Oil-Free | Applicable Cylinder Dia.(Ø) | 6 to 25 | Driving Type | Pilot-operated Spool |
Seal Type | Soft seal |
How can we improve?
How can we improve?