(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISO compliant valve is a pilot-operated, 5-port valve that comply with ISO standards, which has internationally unified valve installation measures.
[Features]
· As the valve body does not stick out even from the base in the manifold, it is easy to use rotating tools such as wrench, improving piping work efficiency.
· Body size is small.
· A manual button and an electrical indicator lamp are installed at ideal locations, taking into consideration the ease of pushing or viewing.
· Rubber cover is put on the manual button. Prevents jamming of garbage and resolves malfunctioning.
· The product has IP65 equivalent dust-tight and water-jet-proof structure and can be used even in rough environments.
Part Number |
---|
PV5G-6-FG-D-[1,3,4,5] |
PV5G-6-FG-D-[1,3,4,5]-A[02,03] |
PV5G-6-FG-S-[1,3,4,5] |
PV5G-6-FG-S-[1,3,4,5]-A[02,03] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Sub-Plate Piping Direction |
---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | Self-holding | DC12V / DC24V / AC100V / AC110V | Rc | - | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 13 Day(s) | Double | Self-holding | DC12V / DC24V / AC100V / AC110V | Rc | 1/4 / 3/8 | Lateral Piping | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 33 Day(s) | Single | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V | Rc | - | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 33 Day(s) | Single | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V | Rc | 1/4 / 3/8 | Lateral Piping |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard / Drip Proofing / Oil-Free | Switching Type | 2-position exhaust |
Applicable Cylinder Dia.(Ø) | 100 or Less | Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool |
Seal Type | Soft seal | Manual Equipment | Non-Locking |
How can we improve?
How can we improve?