1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compressed Air Direct Acting 3 Port Solenoid Valve Single Unit Jas Fit Valve, FAG Series

CKD

Compressed Air Direct Acting 3 Port Solenoid Valve Single Unit Jas Fit Valve, FAG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,158.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-unit, direct acting 3-port solenoid valve for compressed air.
[Features]
· Universal type, NC pressurization type.
· Connection diameter: M5, Rc1/8, Rc1/4, Rc3/8.
[Applications]
· Ideal for controlling compressed air.

Part Number
FAG11-M5-Y-12C-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,158.45

CKD 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Number of Solenoids Single
Switching Type 2-position universal Status at Power Off Self-reset(spring return) Voltage DC12V
Pipe Port Type M Plumbing Thread Nominal M5 Plumbing Direct piping
Driving Type Linear Motion Type Poppet Seal Type Soft seal Manual Equipment No
Series Size (width dimension)(mm) 18 Voltage DC12V Orifice 0.8
Combination of Material (Body / Seal) Body: Aluminum, Seal: NBR Coil Symbol 2C

Please check the type/dimensions/specifications of the part FAG11-M5-Y-12C-4 in the Compressed Air Direct Acting 3 Port Solenoid Valve Single Unit Jas Fit Valve, FAG Series series.