1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Direct-Acting 2-Port Solenoid Valve Unit for Compressed Air, Just Fit Valve FAB Series (FAB21-6-1-12C-2)

CKD DIRECT ACTING VALVE

Direct-Acting 2-Port Solenoid Valve Unit for Compressed Air, Just Fit Valve FAB Series (FAB21-6-1-12C-2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Direct acting 2-port solenoid valve for compressed air.
[Features]
·NC (open when energized) type, NO (closed when energized) type.
·Connection port diameter: M5, Rc1/8 to Rc1/2.
[Application]
·Ideal for controlling compressed air.

Part Number
FAB21-6-1-12C-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Voltage Pipe Port Type Plumbing Thread Nominal Manual Equipment Series Size (width dimension)
(mm)
Voltage Orifice Combination of Material (Body / Seal) Coil Symbol Mounting Plate

฿ 776.12

CKD DIRECT ACTING VALVE 1 Piece(s) Same day 2-position Normally ClosedAC200VRc1/8No22AC200V1.5Body: Aluminum, Seal: NBR2C-

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 2-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Number of Solenoids Single
Status at Power Off Self-reset(spring return) Plumbing Direct piping Driving Type Linear Motion Type Poppet
Seal Type Soft seal

Please check the type/dimensions/specifications of the part FAB21-6-1-12C-2 in the Direct-Acting 2-Port Solenoid Valve Unit for Compressed Air, Just Fit Valve FAB Series series.

Products with similar specification

Part Number
FAB11-M5-Z-12C-1
FAB11-M5-Z-12C-2
FAB11-M5-Z-12C-3
FAB21-6-1-12C-3
FAB21-6-1-12CA-1
FAB21-6-1-12CA-3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Voltage Pipe Port Type Plumbing Thread Nominal Manual Equipment Series Size (width dimension)
(mm)
Voltage Orifice Combination of Material (Body / Seal) Coil Symbol Mounting Plate

฿ 752.24

1 Piece(s) Same day 2-position Normally ClosedAC100VMM5No18AC100V1Body: Aluminum, Seal: NBR2C-

฿ 752.24

1 Piece(s) 11 Day(s) 2-position Normally ClosedAC200VMM5No18AC200V1Body: Aluminum, Seal: NBR2C-

฿ 752.24

1 Piece(s) Same day 2-position Normally ClosedDC24VMM5No18DC24V1Body: Aluminum, Seal: NBR2C-

฿ 776.12

1 Piece(s) 11 Day(s) 2-position Normally ClosedDC24VRc1/8No2:22mm-1:ø 1.51: Body (aluminum), seal (NBR)2C (standard)No (Standard)

฿ 1,071.67

1 Piece(s) 60 Day(s) 2-position Normally ClosedAC100VRc1/8Lock2:22mm-1:ø 1.51: Body (aluminum), seal (NBR)2C (standard)No (Standard)

฿ 1,071.67

1 Piece(s) 60 Day(s) 2-position Normally ClosedDC24VRc1/8Lock2:22mm-1:ø 1.51: Body (aluminum), seal (NBR)2C (standard)No (Standard)